Boots
Oliver 55 Series 6" Lace-Up Steel Toe
Oliver 55 Series 6" Lace-Up Steel Toe
Features & Benefits:
- Liquid-resistant leather
- NATUREform steel toe impact protection
- PORON XRD® metatarsal guard
- Qflex Zero: non-metallic puncture protection
- Electrical hazard rated
- NANOlite and COMFORTcushion technology to help reduce leg fatigue and enhance comfort
- All-terrain, dual-density soling technology combines a soft, shock-absorbing, low-density polyurethane (PU) midsole with a high-density, hard-wearing rubber outsole
- Oliver outsole design is slip-resistant to help prevent worker slips and falls and is heat-resistant to temperatures up to 572° F (300° C)
- Meets ASTM F2413-11 M I/75 C/75 Mt/75 PR EH
Recommended Industries
- Agriculture
- Construction
- Manufacturing
- Mining
- Oil and Gas
- Steel and Metals
Others
- Overall Height
- 6 inch
- 6
- Upper Material
- Leather
- Steel Toe Protection
- Yes
- Metatarsal Protection
- Yes
- Water Resistance
- None
- Shoe Gender
- Men
- Material
- Leather
- Shoe Color
- Black
- Outsole Material
- Rubber
- Shoe Size
- Men's Half 7.5 -11.5
- Men's Whole 6-15
Others
- Overall Height
- 6 inch
- 6
- Upper Material
- Leather
- Steel Toe Protection
- Yes
- Metatarsal Protection
- Yes
- Water Resistance
- None
- Shoe Gender
- Men
- Material
- Leather
- Shoe Color
- Black
- Outsole Material
- Rubber
- Shoe Size
- Men's Half 7.5 -11.5
- Men's Whole 6-15
- Upper Material : Leather
- Steel Toe Protection : Yes
- Metatarsal Protection : Yes
- Water Resistance : None
- Shoe Gender : Men
- Material : Leather
- Shoe Color : Black
- Outsole Material : Rubber
- Shoe Size : Men's Half 7.5 -11.5|Men's Whole 6-15
- Overall Height : 6 inch|6