Boots
Oliver 65 Series 10" Lace-Up Steel Toe
Oliver 65 Series Black 10' Leather Lace-Up Steel Toe MT PR SD WP
Oliver 65 Series safety footwear for the Mining industry feature liquid-resistant leather: with a hard-wearing thermoplasitc (TPU) safety cell reinforcement to provide excellent protection from oils and minerals: cuts and abrasions. Boots are lined with a SYMPATEX waterproof liner that is breathable to allow for cooling air flow: and features antimicrobial properties to eliminate odor-causing bacteria. Meets ASTM F2413-11 M I/75 C/75 Mt/75 PR SD.
Features & Benefits:
Features & Benefits:
- Liquid-resistant leather.
- NATUREform steel toe impact protection.
- PORON XRD metatarsal guard.
- Qflex Zero: non-metallic puncture protection.
- SYMPATEX waterproof liner to help keep feet dry.
- NANOlite and COMFORTcushion technology to help reduce leg fatigue and enhance comfort.
- All-terrain: dual-density soling technology combines a soft: shock-absorbing: low-density polyurethane (PU) midsole with a high-density: hard-wearing rubber outsole.
- Oliver outsole design is slip-resistant to help prevent worker slips and falls and is heat-resistant to temperatures up to 572° F (300° C).
Others
- Overall Height
- 10 inch
- 10
- Water Resistance
- Waterproof
- Steel Toe Protection
- Yes
- Shoe Size
- Men's Half 7.5 -11.5
- Men's Whole 6-15
- Men's Whole 6-15
- Men's Half 7.5 -11.5
- Shoe Color
- Black
- Upper Material
- Leather
- Outsole Material
- Leather
- Material
- Leather
- Metatarsal Protection
- Yes
- Shoe Gender
- Men
Others
- Overall Height
- 10 inch
- 10
- Water Resistance
- Waterproof
- Steel Toe Protection
- Yes
- Shoe Size
- Men's Half 7.5 -11.5
- Men's Whole 6-15
- Men's Whole 6-15
- Men's Half 7.5 -11.5
- Shoe Color
- Black
- Upper Material
- Leather
- Outsole Material
- Leather
- Material
- Leather
- Metatarsal Protection
- Yes
- Shoe Gender
- Men
- Water Resistance : Waterproof
- Steel Toe Protection : Yes
- Shoe Size : Men's Half 7.5 -11.5|Men's Whole 6-15|Men's Whole 6-15 | Men's Half 7.5 -11.5
- Shoe Color : Black
- Upper Material : Leather
- Outsole Material : Leather
- Material : Leather
- Metatarsal Protection : Yes
- Shoe Gender : Men
- Overall Height : 10 inch|10
Brochure
Name
Description
File Size
Date
Size
HS_oliver_65690_oliver footwear catalog_2013.pdf
application/pdf 8.41 MB
7/15/2021
8.41 MB
HS_oliver_65690_hsp_industrial_footwear_catalog.pdf
application/pdf 12.31 MB
7/15/2021
12.31 MB
Others
Name
Description
File Size
Date
Size
HS_oliver_65690_oliver-65690.pdf
application/pdf 103.79 KB
7/15/2021
103.79 KB
HS_oliver_65690_oliver sizing chart v2.pdf
application/pdf 39.84 KB
7/15/2021
39.84 KB
Name
Description
File Size
Date
Size
HS_oliver_65690_oliver footwear catalog_2013.pdf
8.41 MB
7/15/2021
8.41 MB
HS_oliver_65690_hsp_industrial_footwear_catalog.pdf
12.31 MB
7/15/2021
12.31 MB
HS_oliver_65690_oliver sizing chart v2.pdf
39.84 KB
7/15/2021
39.84 KB
Image
SKU
Description
65791S-BLK-150
Oliver 65 Series Black 10" Leather Lace-Up Steel Toe MT PR SD WP Size 15
65791S-BLK-110
Oliver 65 Series Black 10" Leather Lace-Up Steel Toe MT PR SD WP Size 11
65791S-BLK-105
Oliver 65 Series Black 10" Leather Lace-Up Steel Toe MT PR SD WP Size 10.5
65791S-BLK-100
Oliver 65 Series Black 10" Leather Lace-Up Steel Toe MT PR SD WP Size 10
65791S-BLK-090
Oliver 65 Series Black 10" Leather Lace-Up Steel Toe MT PR SD WP Size 9
65791S-BLK-085
Oliver 65 Series 10" Lace-Up Steel Toe MT PR SD Size 8.5
65791S-BLK-060
Oliver 65 Series Black 10" Leather Lace-Up Steel Toe MT PR SD WP Size 6
65791-BLK-120
Oliver 65 Series Black 10" Leather Lace-Up Steel Toe MT PR SD WP Size 12
65791-BLK-115
Oliver 65 Series Black 10" Leather Lace-Up Steel Toe MT PR SD WP Size 11.5
65791-BLK-105
Oliver 65 Series Black 10" Leather Lace-Up Steel Toe MT PR SD WP Size 10.5