Boots
Oliver 65 Series 10" Rigger Steel Toe
Oliver 65 Series Brown 10' Leather Pull-On Rigger Steel Toe MT PR EH
Oliver 65 series safety footwear for the Oil and Gas industry feature chemical- and liquid-resistant: and barnyard acid-resistant SPR leather: with hard-wearing thermoplastic urethane (TPU) safety cell reinforcement to provide excellent protection from oils and minerals: cuts and abrasions. Meets ASTM F2413-11 M I/75 C/75 Mt/75 PR EH.
Features & Benefits:
Features & Benefits:
- Brown leather: pull-on Riggers: 10 inch safety boot.
- NATUREform steel toe impact protection.
- PORON XRD metatarsal guard.
- Qflex Zero: non-metallic puncture protection.
- Electrical hazard rated.
- Heavy duty Kevlar stitching on critical seams.
- NANOlite and COMFORTcushion technology to help reduce leg fatigue and enhance comfort .
- All-terrain: dual-density soling technology combines a soft: shock-absorbing: low-density polyurethane (PU) midsole with a high-density: hard-wearing rubber outsole.
- Oliver outsole design is slip-resistant to help prevent worker slips and falls and is heat-resistant to temperatures up to 572° F (300° C).
Others
- Overall Height
- 10 inch
- 10
- Shoe Color
- Brown
- Shoe Size
- Men's Whole 6-15
- Men's Whole 6-15
- Men's Half 7.5 -11.5
- Men's Half 7.5 -11.5
- Steel Toe Protection
- Yes
- Upper Material
- Leather
- Material
- Leather
- Outsole Material
- Rubber
- Metatarsal Protection
- Yes
- Shoe Gender
- Men
Others
- Overall Height
- 10 inch
- 10
- Shoe Color
- Brown
- Shoe Size
- Men's Whole 6-15
- Men's Whole 6-15
- Men's Half 7.5 -11.5
- Men's Half 7.5 -11.5
- Steel Toe Protection
- Yes
- Upper Material
- Leather
- Material
- Leather
- Outsole Material
- Rubber
- Metatarsal Protection
- Yes
- Shoe Gender
- Men
- Shoe Color : Brown
- Shoe Size : Men's Whole 6-15|Men's Whole 6-15 | Men's Half 7.5 -11.5|Men's Half 7.5 -11.5
- Steel Toe Protection : Yes
- Upper Material : Leather
- Material : Leather
- Outsole Material : Rubber
- Metatarsal Protection : Yes
- Shoe Gender : Men
- Overall Height : 10 inch|10
Brochure
Name
Description
File Size
Date
Size
HS_oliver_65396_oliver_brochure_us_final proof.pdf
application/pdf 1.35 MB
7/15/2021
1.35 MB
HS_oliver_65396_hsp_industrial_footwear_catalog.pdf
application/pdf 12.31 MB
7/15/2021
12.31 MB
Others
Name
Description
File Size
Date
Size
HS_oliver_65396_oliver-65396.pdf
application/pdf 144.04 KB
7/15/2021
144.04 KB
HS_oliver_65396_oliver sizing chart v2.pdf
application/pdf 39.84 KB
7/15/2021
39.84 KB
Name
Description
File Size
Date
Size
HS_oliver_65396_oliver_brochure_us_final proof.pdf
1.35 MB
7/15/2021
1.35 MB
HS_oliver_65396_hsp_industrial_footwear_catalog.pdf
12.31 MB
7/15/2021
12.31 MB
HS_oliver_65396_oliver sizing chart v2.pdf
39.84 KB
7/15/2021
39.84 KB
Image
SKU
Description
65493S-BRN-140
Oliver 65 Series 12" Pull On Steel Toe EH PR MT CSA Size 14
65493S-BRN-130
Oliver 65 Series 12" Pull On Steel Toe EH PR MT CSA Size 13
65493S-BRN-115
Oliver 65 Series 12" Pull On Steel Toe EH PR MT CSA Size 11.5
65493S-BRN-100
Oliver 65 Series 12" Pull On Steel Toe EH PR MT CSA Size 10
65493S-BRN-090
Oliver 65 Series 12" Pull On Steel Toe EH PR MT CSA Size 9
65493S-BRN-080
Oliver 65 Series 12" Pull On Steel Toe EH PR MT CSA Size 8
65493S-BRN-150
Oliver 65 Series 12" Pull On Steel Toe EH PR MT CSA Size 15
65493S-BRN-120
Oliver 65 Series 12" Pull On Steel Toe EH PR MT CSA Size 12
65493S-BRN-110
Oliver 65 Series 12" Pull On Steel Toe EH PR MT CSA Size 11
65493S-BRN-105
Oliver 65 Series 12" Pull On Steel Toe EH PR MT CSA Size 10.5