Disposable Respirators
DC301 N95 Disposable Respirator with Nose Clip
DC301 N95 Disposable Respirator with Nose Clip
.
FEATURES & BENEFITS
- Adjustable nose clip help secure a custom seal
- Exclusive design that minimizes the pressure points and fits comfortably on most faces.
- Humidity and moisture resistant filter media that repels moisture for a longer lasting respirator.
- Strong: rigid outer shell prevents masks from collapsing in high humidity.
- Dual welded head straps secure the respirator comfortably on the user’s face.
- Latex free woven head straps reduce the possibility of breakage.
- Available in bulk packaging.
- NIOSH Approved
Others
- Filter Material
- Humidity and moisture resistant filter media
- Facepiece Material
- Humidity and moisture resistant filter media
- Packaging
- Boxed
- Product Series
- DC300
- Standards
- NIOSH
- Facepiece Size
- Universal
- Operating Weight
- 0.4 ounce av
- Filtration Type
- N95
- Mask Type
- Molded
- Latex Free
- Yes
- Strap Style
- Welded head straps
- Reusability
- No
Others
- Filter Material
- Humidity and moisture resistant filter media
- Facepiece Material
- Humidity and moisture resistant filter media
- Packaging
- Boxed
- Product Series
- DC300
- Standards
- NIOSH
- Facepiece Size
- Universal
- Operating Weight
- 0.4 ounce av
- Filtration Type
- N95
- Mask Type
- Molded
- Latex Free
- Yes
- Strap Style
- Welded head straps
- Reusability
- No
- Filter Material : Humidity and moisture resistant filter media
- Facepiece Material : Humidity and moisture resistant filter media
- Packaging : Boxed
- Product Series : DC300
- Standards : NIOSH
- Facepiece Size : Universal
- Operating Weight : 0.4 ounce av
- Filtration Type : N95
- Mask Type : Molded
- Latex Free : Yes
- Strap Style : Welded head straps
- Reusability : No