Magnetic Position Sensors
Linear
Linear sensing ranges of 0 mm to 35 mm, 0 mm to 75 mm, & 0 mm to 225 mm. Analog Vdc output: 35 mm, 75 mm, & 225 mm; digital
The SMART Position Sensor is one of the most durable, adaptable, and lightweight linear position sensors available in the industry, enabling highly accurate motion control and improving operation efficiency and safety. Easy to install and maintain, this sensor has a simple, non-contacting and cost-effective design that:
- eliminates mechanical failure mechanisms
- reduces wear and tear
- improves reliability and durability
- allows use in many harsh applications thanks to IP67 and IP69K sealings
- minimizes downtime
The SMART Position Sensor is a non-contacting sensing solution for precise position sensing with enhanced accuracy. It senses the position of a magnet relative to the sensor in three available sensing ranges, thus being a helpful solution in transportation, industrial, and aerospace industries.
By using a combination of an ASIC (Application-Specific Integrated Circuit) and an array of MR (magneto-resistive) sensors our linear position sensors accurately and reliably determine the position of a magnet attached to a moving object so that the object’s position can be determined or controlled.
Potential applications for linear position sensors:
- Valve position monitoring
- Material handling
- Plastic molding
- Cutting and slitting
- Controlling CNC machines
- Heavy equipment attachment identification
- Determining truck-mounted crane outrigger position
- Controlling the actuator position in multiple aircraft applications
Others
- Linearity
- ±0.4% full scale output
- ±1.0% full scale output
- Storage Temperature
- -40 °C to 150 °C [-40 °F to 302 °F]
- Shock
- 50 G half sine wave with 11 ms duration
- Operating Temperature
- -40 °C to 125 °C [-40 °F to 257 °F]
- Vibration
- 10 G from 10 Hz to 2000 Hz
- 20 G from 10 Hz to 2000 Hz
- Configuration
- Linear
- Housing Material
- thermoplastic
- Supply Current
- 88 mA max.
- 34 mA max.
- 32 mA max.
- 20 mA max.
- Termination
- cable with flying leads
- TYCO Super Seal 282087-1 integral connector
- Sealing
- IP67, IP69K
- UNSPSC Commodity
- 41111937 Rotary position sensors
- Reverse Polarity
- 26.4 V at 125 °C [257 °F]
- -5 V
- Sensitivity
- 50 mV/mm typ.
- 282.16 counts/mm typ.
- 17.78 mV/mm typ.
- 103 mV/mm typ.
- Magnet Strength
- 10,000 Gauss
- 13,500 Gauss
- Air Gap
- 3,0 ±2,5 mm [0.118 ±0.098 in]
- 8,5 ±1,0 mm [0.334 ±0.039 in]
- Output
- 0 Vdc to 5 Vdc analog
- RS232-type digital
- 0.55 Vdc to 4.15 Vdc analog
- Supply Voltage
- 6 Vdc to 24 Vdc regulated
- 4.75 Vdc to 5.25 Vdc
- Series Name
- SPS
- Agency Approvals and Standards
- CE
- Sensing Range
- 0 mm to 225 mm [0 in to 8.86 in]
- 0 mm to 75 mm [0 in to 2.95 in]
- 0 mm to 35 mm [0 in to 1.38 in]
- Sensor Dimensions
- 287,3 mm L x 18,0 mm W x 28,2 mm H [11.3 in L x 0.71 in W x 1.1 in H]
- 145 mm L x 18,0 mm W x 28,2 mm H [5.7 in L x 0.71 in W x 1.1 in H]
- 85 mm L x 31,5 mm W x 35,5 mm H [3.35 in L x 1.26 in W x 1.40 in H]
- UNSPSC Code
- 41111937
- Resolution
- 0,05 mm [0.002 in]
- 0,14 mm [0.0055 in]
- 0,0035 mm [0.000137 in]
- 0,04 mm [0.0016 in]
Others
- Linearity
- ±0.4% full scale output
- ±1.0% full scale output
- Storage Temperature
- -40 °C to 150 °C [-40 °F to 302 °F]
- Shock
- 50 G half sine wave with 11 ms duration
- Operating Temperature
- -40 °C to 125 °C [-40 °F to 257 °F]
- Vibration
- 10 G from 10 Hz to 2000 Hz
- 20 G from 10 Hz to 2000 Hz
- Configuration
- Linear
- Housing Material
- thermoplastic
- Supply Current
- 88 mA max.
- 34 mA max.
- 32 mA max.
- 20 mA max.
- Termination
- cable with flying leads
- TYCO Super Seal 282087-1 integral connector
- Sealing
- IP67, IP69K
- UNSPSC Commodity
- 41111937 Rotary position sensors
- Reverse Polarity
- 26.4 V at 125 °C [257 °F]
- -5 V
- Sensitivity
- 50 mV/mm typ.
- 282.16 counts/mm typ.
- 17.78 mV/mm typ.
- 103 mV/mm typ.
- Magnet Strength
- 10,000 Gauss
- 13,500 Gauss
- Air Gap
- 3,0 ±2,5 mm [0.118 ±0.098 in]
- 8,5 ±1,0 mm [0.334 ±0.039 in]
- Output
- 0 Vdc to 5 Vdc analog
- RS232-type digital
- 0.55 Vdc to 4.15 Vdc analog
- Supply Voltage
- 6 Vdc to 24 Vdc regulated
- 4.75 Vdc to 5.25 Vdc
- Series Name
- SPS
- Agency Approvals and Standards
- CE
- Sensing Range
- 0 mm to 225 mm [0 in to 8.86 in]
- 0 mm to 75 mm [0 in to 2.95 in]
- 0 mm to 35 mm [0 in to 1.38 in]
- Sensor Dimensions
- 287,3 mm L x 18,0 mm W x 28,2 mm H [11.3 in L x 0.71 in W x 1.1 in H]
- 145 mm L x 18,0 mm W x 28,2 mm H [5.7 in L x 0.71 in W x 1.1 in H]
- 85 mm L x 31,5 mm W x 35,5 mm H [3.35 in L x 1.26 in W x 1.40 in H]
- UNSPSC Code
- 41111937
- Resolution
- 0,05 mm [0.002 in]
- 0,14 mm [0.0055 in]
- 0,0035 mm [0.000137 in]
- 0,04 mm [0.0016 in]
- Linearity : ±0.4% full scale output|±1.0% full scale output
- Storage Temperature : -40 °C to 150 °C [-40 °F to 302 °F]
- Shock : 50 G half sine wave with 11 ms duration
- Operating Temperature : -40 °C to 125 °C [-40 °F to 257 °F]
- Vibration : 10 G from 10 Hz to 2000 Hz|20 G from 10 Hz to 2000 Hz
- Configuration : Linear
- Housing Material : thermoplastic
- Supply Current : 88 mA max.|34 mA max.|32 mA max.|20 mA max.
- Termination : cable with flying leads|TYCO Super Seal 282087-1 integral connector
- Sealing : IP67, IP69K
- UNSPSC Commodity : 41111937 Rotary position sensors
- Reverse Polarity : 26.4 V at 125 °C [257 °F]|-5 V
- Sensitivity : 50 mV/mm typ.|282.16 counts/mm typ.|17.78 mV/mm typ.|103 mV/mm typ.
- Magnet Strength : 10,000 Gauss|13,500 Gauss
- Air Gap : 3,0 ±2,5 mm [0.118 ±0.098 in]|8,5 ±1,0 mm [0.334 ±0.039 in]
- Output : 0 Vdc to 5 Vdc analog|RS232-type digital|0.55 Vdc to 4.15 Vdc analog
- Supply Voltage : 6 Vdc to 24 Vdc regulated|4.75 Vdc to 5.25 Vdc
- Series Name : SPS
- Agency Approvals and Standards : CE
- Sensing Range : 0 mm to 225 mm [0 in to 8.86 in]|0 mm to 75 mm [0 in to 2.95 in]|0 mm to 35 mm [0 in to 1.38 in]
- Sensor Dimensions : 287,3 mm L x 18,0 mm W x 28,2 mm H [11.3 in L x 0.71 in W x 1.1 in H]|145 mm L x 18,0 mm W x 28,2 mm H [5.7 in L x 0.71 in W x 1.1 in H]|85 mm L x 31,5 mm W x 35,5 mm H [3.35 in L x 1.26 in W x 1.40 in H]
- UNSPSC Code : 41111937
- Resolution : 0,05 mm [0.002 in]|0,14 mm [0.0055 in]|0,0035 mm [0.000137 in]|0,04 mm [0.0016 in]