Basic Switches
HS Series
1 A ac (UL & CSA). Up to 25 A. Variety of actuators. 25,4 mm centers side mount. MIL-PRF-8805, UL, & CSA listings
MICRO SWITCH HS switches are designed for applications where maximum electrical rating and maximum sealing are essential, and where size and weight requirements are less critical. These switches are side mounted through mounting holes that are outside the sealed switching chamber.
HS Series switches are hermetically sealed per MIL-S-8805, design symbol 5 (̵1:67 °F to 180 °F ) or (̵1:55 °C to 82 ° C), and have a power load switching capability up to 25 A, 28 Vdc, or 1 A 115 Vac, 60 Hz. Several styles of integral lever actuators and two styles of terminals are offered.
Others
- UNSPSC Commodity
- 39122209 Snap switch
- Mounting Centers
- 25,4 mm [1 in]
- Sealed
- Hermetic Sealed
- Switch Type
- MICRO SWITCH™ Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
- Series Name
- HS
- Termination
- Screw
- Leadwire
- Ampere Rating
- 1A
- 0.5 A
- 15 A
- Circuitry
- SPDT
- SPNO
- UNSPSC Code
- 39122209
Others
- UNSPSC Commodity
- 39122209 Snap switch
- Mounting Centers
- 25,4 mm [1 in]
- Sealed
- Hermetic Sealed
- Switch Type
- MICRO SWITCH™ Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
- Series Name
- HS
- Termination
- Screw
- Leadwire
- Ampere Rating
- 1A
- 0.5 A
- 15 A
- Circuitry
- SPDT
- SPNO
- UNSPSC Code
- 39122209
- UNSPSC Commodity : 39122209 Snap switch
- Mounting Centers : 25,4 mm [1 in]
- Sealed : Hermetic Sealed
- Switch Type : MICRO SWITCH™ Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
- Series Name : HS
- Termination : Screw|Leadwire
- Ampere Rating : 1A|0.5 A|15 A
- Circuitry : SPDT|SPNO
- UNSPSC Code : 39122209