General Purpose Limit Switches
GLG Series
Din EN50041 mounting. Metal housing. Plug in. 1 LED pilot light. IP67 sealing. 30 mm x 60 mm mounting holes. UL/CE/CCC approvals
Honeywell's MICRO SWITCH GLG Limit Switch Series is designed to global EN50041 standards and features a metal, plug-in-body style with 1 LED. The modular design (heads/actuators, bodies, and contact blocks) of the limit switch allows for rapid response to meet customer applications.
The rugged die-cast metal housing of the switch is ideal for indoor and outdoor applications where a degree of IP or NEMA enclosure sealing is required. Normally closed snap-action contacts and normally closed slow-action contacts are positive opening.
Others
- Shock
- 50 g per IEC 68-2-27c (w/o Actuator)
- Housing Material
- Zinc Die-Cast
- Circuitry
- 1NC 1NO SPDT Snap Action
- Overtravel (OT)
- 59°
- 3,0 mm [0.118 in] min.
- 4,5 mm [0.18 in]
- 9,0 mm [0.35 in]
- UNSPSC Commodity
- 39122213 Limit Switches
- Expected Mechanical Life
- 15 Million
- Termination Type
- 20 mm
- PG13.5
- 0.5 in - 14NPT Conduit
- PF1/2, Gold Contacts
- Contact Material
- Gold
- Differential Travel (DT)
- 0,9 mm [0.035 in]
- 1,7 mm [0.067 in] max.
- 0,6 mm [0.024 in]
- 12° max.
- 8°
- Supply Voltage
- 12 Vac/Vdc to 250 Vac/Vdc
- Agency Approvals and Standards
- UL, CE, CSA. IEC 947-5-1, EN60947-5-1, UL508
- UNSPSC Code
- 39122213
- Actuator
- Top Plunger
- Side Rotary
- Top Roller Arm
- Top Roller Plunger
- Wobble - Coil Spring
- Operating Temperature
- -25 °C to 85 °C [-13 °F to 185 °F]
- Sealed
- Industrial
- Pretravel (PT)
- 4,2 mm [0.165 in]
- 2,54 mm [0.10 in] max.
- 26°
- 3,0 mm [0.12 in]
- 18°
- Vibration
- 10 g per IEC 68-2-6 (w/o Actuator)
- Operating Force (OF)
- 9,5 N [2.10 lb]
- 0,330 N m [2.90 in lb]
- 16,0 N [3.60 lb]
- 0,1 N [0.90 in lb]
- Ampere Rating
- 1 mA to 100 mA
- Sealing
- IP67; NEMA 1, 4, 12, 13
- Product Type
- EN50041/47 Global Limit Switch
- Operating Position (OP)
- 26°
- 61,0 mm [2.40 in]
- Housing Type
- EN50041+1 LED+Plug-in
- Series Name
- GLS DIN
Others
- Shock
- 50 g per IEC 68-2-27c (w/o Actuator)
- Housing Material
- Zinc Die-Cast
- Circuitry
- 1NC 1NO SPDT Snap Action
- Overtravel (OT)
- 59°
- 3,0 mm [0.118 in] min.
- 4,5 mm [0.18 in]
- 9,0 mm [0.35 in]
- UNSPSC Commodity
- 39122213 Limit Switches
- Expected Mechanical Life
- 15 Million
- Termination Type
- 20 mm
- PG13.5
- 0.5 in - 14NPT Conduit
- PF1/2, Gold Contacts
- Contact Material
- Gold
- Differential Travel (DT)
- 0,9 mm [0.035 in]
- 1,7 mm [0.067 in] max.
- 0,6 mm [0.024 in]
- 12° max.
- 8°
- Supply Voltage
- 12 Vac/Vdc to 250 Vac/Vdc
- Agency Approvals and Standards
- UL, CE, CSA. IEC 947-5-1, EN60947-5-1, UL508
- UNSPSC Code
- 39122213
- Actuator
- Top Plunger
- Side Rotary
- Top Roller Arm
- Top Roller Plunger
- Wobble - Coil Spring
- Operating Temperature
- -25 °C to 85 °C [-13 °F to 185 °F]
- Sealed
- Industrial
- Pretravel (PT)
- 4,2 mm [0.165 in]
- 2,54 mm [0.10 in] max.
- 26°
- 3,0 mm [0.12 in]
- 18°
- Vibration
- 10 g per IEC 68-2-6 (w/o Actuator)
- Operating Force (OF)
- 9,5 N [2.10 lb]
- 0,330 N m [2.90 in lb]
- 16,0 N [3.60 lb]
- 0,1 N [0.90 in lb]
- Ampere Rating
- 1 mA to 100 mA
- Sealing
- IP67; NEMA 1, 4, 12, 13
- Product Type
- EN50041/47 Global Limit Switch
- Operating Position (OP)
- 26°
- 61,0 mm [2.40 in]
- Housing Type
- EN50041+1 LED+Plug-in
- Series Name
- GLS DIN
- Shock : 50 g per IEC 68-2-27c (w/o Actuator)
- Housing Material : Zinc Die-Cast
- Circuitry : 1NC 1NO SPDT Snap Action
- Overtravel (OT) : 59°|3,0 mm [0.118 in] min.|4,5 mm [0.18 in]|9,0 mm [0.35 in]
- UNSPSC Commodity : 39122213 Limit Switches
- Expected Mechanical Life : 15 Million
- Termination Type : 20 mm|PG13.5|0.5 in - 14NPT Conduit|PF1/2, Gold Contacts
- Contact Material : Gold
- Differential Travel (DT) : 0,9 mm [0.035 in]|1,7 mm [0.067 in] max.|0,6 mm [0.024 in]|12° max.|8°
- Supply Voltage : 12 Vac/Vdc to 250 Vac/Vdc
- Agency Approvals and Standards : UL, CE, CSA. IEC 947-5-1, EN60947-5-1, UL508
- UNSPSC Code : 39122213
- Actuator : Top Plunger|Side Rotary|Top Roller Arm|Top Roller Plunger|Wobble - Coil Spring
- Operating Temperature : -25 °C to 85 °C [-13 °F to 185 °F]
- Sealed : Industrial
- Pretravel (PT) : 4,2 mm [0.165 in]|2,54 mm [0.10 in] max.|26°|3,0 mm [0.12 in]|18°
- Vibration : 10 g per IEC 68-2-6 (w/o Actuator)
- Operating Force (OF) : 9,5 N [2.10 lb]|0,330 N m [2.90 in lb]|16,0 N [3.60 lb]|0,1 N [0.90 in lb]
- Ampere Rating : 1 mA to 100 mA
- Sealing : IP67; NEMA 1, 4, 12, 13
- Product Type : EN50041/47 Global Limit Switch
- Operating Position (OP) : 26°|61,0 mm [2.40 in]
- Housing Type : EN50041+1 LED+Plug-in
- Series Name : GLS DIN