Basic Switches
DP Series
ac control circuits (UL, CSA). SPNO. Snap-in panel mount
MICRO SWITCH DM/DP basic switches are designed for a variety of applications, and known for their compact, lightweight design and accurate repeatability. The DM/DP Series is a special application precision switch that can be used in a variety of applications, including appliance door lights and door interlocks, as well as service panels.
The DM/DP Series snap-action switches have momentary, push-pull, and pull-to-cheat configurations. The quick-connect terminals and snap-in, panel-mount housings provide easy installation. In addition to the standard quick-connect terminals (4,78 mm x 0,51 mm [0.188 in x 0.020 in]), larger 6,35 mm x 0,81 mm [0.25 in x 0.032 in] quick-connect terminals can be provided.
Others
- Operating Temperature
- -37 °C to 82 °C [-35 °F to 180 °F]
- Sealed
- No
- Release Force
- 0,83 N [3.0 oz] min.
- Housing Material
- Polyester
- Switch Type
- Snap-in Panel Mount (0.55 in x 1.45 in panel cutout)
- Termination
- Quick Connect
- Operating Force (OF)
- 4,45 N [16 oz] max.
- Contact Type
- Silver
- Free Position (FP)
- 18,6 mm [0.725 in] max.
- Ampere Rating
- 14 A
- Circuitry
- SPNO
- Overtravel (OT)
- 9,53 mm [0.375 in] min.
- Operating Position (OP)
- 15,1 mm ± 1,5 mm [0.591 in ± 0.059 in]
- Voltage
- 250 Vac
- Series Name
- DM/DP
- Agency Approvals and Standards
- UL, CSA
- Recommended For
- Door Status Indication
- Actuator
- Bullet Nose Plunger
Others
- Operating Temperature
- -37 °C to 82 °C [-35 °F to 180 °F]
- Sealed
- No
- Release Force
- 0,83 N [3.0 oz] min.
- Housing Material
- Polyester
- Switch Type
- Snap-in Panel Mount (0.55 in x 1.45 in panel cutout)
- Termination
- Quick Connect
- Operating Force (OF)
- 4,45 N [16 oz] max.
- Contact Type
- Silver
- Free Position (FP)
- 18,6 mm [0.725 in] max.
- Ampere Rating
- 14 A
- Circuitry
- SPNO
- Overtravel (OT)
- 9,53 mm [0.375 in] min.
- Operating Position (OP)
- 15,1 mm ± 1,5 mm [0.591 in ± 0.059 in]
- Voltage
- 250 Vac
- Series Name
- DM/DP
- Agency Approvals and Standards
- UL, CSA
- Recommended For
- Door Status Indication
- Actuator
- Bullet Nose Plunger
- Operating Temperature : -37 °C to 82 °C [-35 °F to 180 °F]
- Sealed : No
- Release Force : 0,83 N [3.0 oz] min.
- Housing Material : Polyester
- Switch Type : Snap-in Panel Mount (0.55 in x 1.45 in panel cutout)
- Termination : Quick Connect
- Operating Force (OF) : 4,45 N [16 oz] max.
- Contact Type : Silver
- Free Position (FP) : 18,6 mm [0.725 in] max.
- Ampere Rating : 14 A
- Circuitry : SPNO
- Overtravel (OT) : 9,53 mm [0.375 in] min.
- Operating Position (OP) : 15,1 mm ± 1,5 mm [0.591 in ± 0.059 in]
- Voltage : 250 Vac
- Series Name : DM/DP
- Agency Approvals and Standards : UL, CSA
- Recommended For : Door Status Indication
- Actuator : Bullet Nose Plunger