Toggle Switches
AT Series
Stainless steel toggle. MIL-PRF-8805/26/98. 0.1 A to 5 A res.. Silver & gold contacts. Variety of levers, terminations, and actions
Honeywell's MICRO SWITCH AT toggle switches provide a compact multi-pole toggle switch with a long history of successful performance, exceeding 50 years. The AT Toggle Switch Series is available as a 1-, 2-, 3-, 4-, 6-, 8-, or 10-pole design for a wide range of applications with a metal toggle lever, metal bushing, and metal housing for durability. Select AT Series are qualified to MIL-PRF-8805 for military applications. For applications which do not require a military approved switch, there are other AT Series switches for commercial and industrial applications.
Options for the AT Series include panel seals and lever-to-bushing seals. These options enhance product performance where environments of dust or water spray could be present in the application. Complementing the product offering, MICRO SWITCH AT toggle switch assemblies are available with individual poles (basic switches) which are UL, CSA, and CE certified.
Others
- UNSPSC Commodity
- 39122211 Toggle switch
- Mounting
- Bushing 15/32 in
- 3 hole
- Bushing 1/4 in
- Above Panel
- Circuitry/Operating action
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/4/4/document_CB36B6F0-B4A5-70B9-2513AF2EC6B09537.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/5/4/document_CB89A093-F2D8-1938-3E24DC8404332677.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/9/0/document_DA6EC831-E563-7CFA-883C8DB25B7E9E6D.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/6/3/document_CBAA60ED-F1C2-52A3-C0EB6320D8DA5E43.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/5/2/document_CB84A7C1-D22E-1190-6E68ED966F4EC174.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/4/5/document_CB377A32-A1AA-1895-8EA92C9315F4E15E.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/9/1/document_DA7135C1-F78A-8C0B-B7E37F597AC12F81.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/5/1/document_CB3D421F-FEDC-F866-EBE9B812D679334D.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/8/9/document_DA6DC858-D69A-3045-DBFA3AABE8DCFDB2.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/4/6/document_CB38537E-B47B-AE20-8628927AF58BEF6D.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/5/5/document_CB9BB51D-EEB5-A954-F666418A98F2C214.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/5/6/document_CB9C7895-E012-DE0B-D81CF4A80B50F898.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/4/9/document_CB3BA6A9-94CB-6593-5FB2B4D99561CD99.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/5/7/document_CB9D5236-9B0C-FF79-2B33C467DE6219F5.jpg
- https://sensing.honeywell.com/client_asset/document/3/3/5/1/4/document_5EC2575C-ED65-330C-86324133572BEC30.gif
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/9/2/document_DA72DC04-09BF-7F77-7D51EABD60E26665.jpg
- https://sensing.honeywell.com/client_asset/document/3/2/3/6/8/document_5E742330-D27A-EC1F-E231687172C74A9D.gif
- https://sensing.honeywell.com/client_asset/document/3/2/3/6/5/document_5E73F629-02B7-E415-8384A547E3E5EA2A.gif
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/4/2/document_CB307ADE-9E34-287A-3F00D4A781357371.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/5/3/document_CB87DD01-F375-14F6-D0A12C66831A355E.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/5/0/document_CB3C67F5-0EC5-2637-A8BD1928ADA2F783.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/6/2/document_CBA9B96B-9EA0-30C8-2037C1D900436441.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/4/8/document_CB3AAC12-BE28-9223-388B99996B37631A.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/4/7/document_CB391F2F-00D3-1813-9DA4433B22CB5764.jpg
- Action
- 2 position
- 3 position
- Product Type
- MICRO SWITCH Toggle
- Ampere/Voltage Range (Resistive Load)
- 0.1 A to 10 A at 0.5 Vdc to 28 Vdc
- 0.4 A to 3.0 A at 0.5 Vdc to 28 Vdc
- Termination
- Connector
- Solder T type
- Leadwire
- Solder T2 type
- Screw
- Solder
- H58
- Quick Connect
- Series Name
- AT
- Circuitry
- 6PDT
- DPNO
- 3PDT
- 7PDT
- DPDT
- 8PDT
- SPDT
- 4PDT
- 10PDT
- UNSPSC Code
- 39122211
Others
- UNSPSC Commodity
- 39122211 Toggle switch
- Mounting
- Bushing 15/32 in
- 3 hole
- Bushing 1/4 in
- Above Panel
- Circuitry/Operating action
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/4/4/document_CB36B6F0-B4A5-70B9-2513AF2EC6B09537.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/5/4/document_CB89A093-F2D8-1938-3E24DC8404332677.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/9/0/document_DA6EC831-E563-7CFA-883C8DB25B7E9E6D.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/6/3/document_CBAA60ED-F1C2-52A3-C0EB6320D8DA5E43.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/5/2/document_CB84A7C1-D22E-1190-6E68ED966F4EC174.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/4/5/document_CB377A32-A1AA-1895-8EA92C9315F4E15E.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/9/1/document_DA7135C1-F78A-8C0B-B7E37F597AC12F81.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/5/1/document_CB3D421F-FEDC-F866-EBE9B812D679334D.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/8/9/document_DA6DC858-D69A-3045-DBFA3AABE8DCFDB2.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/4/6/document_CB38537E-B47B-AE20-8628927AF58BEF6D.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/5/5/document_CB9BB51D-EEB5-A954-F666418A98F2C214.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/5/6/document_CB9C7895-E012-DE0B-D81CF4A80B50F898.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/4/9/document_CB3BA6A9-94CB-6593-5FB2B4D99561CD99.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/5/7/document_CB9D5236-9B0C-FF79-2B33C467DE6219F5.jpg
- https://sensing.honeywell.com/client_asset/document/3/3/5/1/4/document_5EC2575C-ED65-330C-86324133572BEC30.gif
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/9/2/document_DA72DC04-09BF-7F77-7D51EABD60E26665.jpg
- https://sensing.honeywell.com/client_asset/document/3/2/3/6/8/document_5E742330-D27A-EC1F-E231687172C74A9D.gif
- https://sensing.honeywell.com/client_asset/document/3/2/3/6/5/document_5E73F629-02B7-E415-8384A547E3E5EA2A.gif
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/4/2/document_CB307ADE-9E34-287A-3F00D4A781357371.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/5/3/document_CB87DD01-F375-14F6-D0A12C66831A355E.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/5/0/document_CB3C67F5-0EC5-2637-A8BD1928ADA2F783.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/6/2/document_CBA9B96B-9EA0-30C8-2037C1D900436441.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/4/8/document_CB3AAC12-BE28-9223-388B99996B37631A.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/7/4/7/document_CB391F2F-00D3-1813-9DA4433B22CB5764.jpg
- Action
- 2 position
- 3 position
- Product Type
- MICRO SWITCH Toggle
- Ampere/Voltage Range (Resistive Load)
- 0.1 A to 10 A at 0.5 Vdc to 28 Vdc
- 0.4 A to 3.0 A at 0.5 Vdc to 28 Vdc
- Termination
- Connector
- Solder T type
- Leadwire
- Solder T2 type
- Screw
- Solder
- H58
- Quick Connect
- Series Name
- AT
- Circuitry
- 6PDT
- DPNO
- 3PDT
- 7PDT
- DPDT
- 8PDT
- SPDT
- 4PDT
- 10PDT
- UNSPSC Code
- 39122211
- UNSPSC Commodity : 39122211 Toggle switch
- Mounting : Bushing 15/32 in|3 hole|Bushing 1/4 in|Above Panel
- Circuitry/Operating action : https://sensing.honeywell.com/client_asset/document/1/6/2/7/4/4/document_CB36B6F0-B4A5-70B9-2513AF2EC6B09537.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/7/5/4/document_CB89A093-F2D8-1938-3E24DC8404332677.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/7/9/0/document_DA6EC831-E563-7CFA-883C8DB25B7E9E6D.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/7/6/3/document_CBAA60ED-F1C2-52A3-C0EB6320D8DA5E43.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/7/5/2/document_CB84A7C1-D22E-1190-6E68ED966F4EC174.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/7/4/5/document_CB377A32-A1AA-1895-8EA92C9315F4E15E.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/7/9/1/document_DA7135C1-F78A-8C0B-B7E37F597AC12F81.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/7/5/1/document_CB3D421F-FEDC-F866-EBE9B812D679334D.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/7/8/9/document_DA6DC858-D69A-3045-DBFA3AABE8DCFDB2.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/7/4/6/document_CB38537E-B47B-AE20-8628927AF58BEF6D.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/7/5/5/document_CB9BB51D-EEB5-A954-F666418A98F2C214.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/7/5/6/document_CB9C7895-E012-DE0B-D81CF4A80B50F898.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/7/4/9/document_CB3BA6A9-94CB-6593-5FB2B4D99561CD99.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/7/5/7/document_CB9D5236-9B0C-FF79-2B33C467DE6219F5.jpg|https://sensing.honeywell.com/client_asset/document/3/3/5/1/4/document_5EC2575C-ED65-330C-86324133572BEC30.gif|https://sensing.honeywell.com/client_asset/document/1/6/2/7/9/2/document_DA72DC04-09BF-7F77-7D51EABD60E26665.jpg|https://sensing.honeywell.com/client_asset/document/3/2/3/6/8/document_5E742330-D27A-EC1F-E231687172C74A9D.gif|https://sensing.honeywell.com/client_asset/document/3/2/3/6/5/document_5E73F629-02B7-E415-8384A547E3E5EA2A.gif|https://sensing.honeywell.com/client_asset/document/1/6/2/7/4/2/document_CB307ADE-9E34-287A-3F00D4A781357371.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/7/5/3/document_CB87DD01-F375-14F6-D0A12C66831A355E.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/7/5/0/document_CB3C67F5-0EC5-2637-A8BD1928ADA2F783.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/7/6/2/document_CBA9B96B-9EA0-30C8-2037C1D900436441.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/7/4/8/document_CB3AAC12-BE28-9223-388B99996B37631A.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/7/4/7/document_CB391F2F-00D3-1813-9DA4433B22CB5764.jpg
- Action : 2 position|3 position
- Product Type : MICRO SWITCH Toggle
- Ampere/Voltage Range (Resistive Load) : 0.1 A to 10 A at 0.5 Vdc to 28 Vdc|0.4 A to 3.0 A at 0.5 Vdc to 28 Vdc
- Termination : Connector|Solder T type|Leadwire|Solder T2 type|Screw|Solder|H58|Quick Connect
- Series Name : AT
- Circuitry : 6PDT|DPNO|3PDT|7PDT|DPDT|8PDT|SPDT|4PDT|10PDT
- UNSPSC Code : 39122211