/content/sps/us/en/search-results.html

Display and Conditioning

7561-PSDS Series

Input range ±0.5 mV/V to ±480 mV/V; Nonlinearity± 2 PPM/FSR; Operating temperature -10°C to 50°C [14°F to 122°F]

Overview
The PSDS (Portable Sensor Display Standard) for strain bridge sensors is a microprocessor based portable display instrument designed to interface with any full bridge sensor with an output sensitivity of up to 480mV/V. Bridge resistances from 85 ohms upwards can be used with the PSD.Configuration and calibration of the PSD is achieved using the free PC Toolkit software and also limited configuration and two-point calibration via the front panel keypad menu system.FEATURES:
  • Powered by two internal non-rechargeable AA batteries and can also be USB powered
  • Portable handheld precision instrument weighing 365 g
  • Six calibration ranges available
  • Multi-point calibration capability
  • Six available display modes
  • TEDS support
  • Accepts an input range up to 480 mV/V
  • Environmentally sealed to IP64
  • USB cable included
  • Two mating connectors included
    • 4 mm to 6 mm cable
    • 6 mm to 8 mm cable
APPLICATIONS:
  • Portable sensing for applied load
  • Load/Force transducer monitoring/testing
  • Electromechanical parts testing
  • Press or weighing applications
  • Automation process control
VALUE TO CUSTOMERS:
  • Portable sensor readout for flexibility
  • Environmentally sealed to IP64 (with connector mated or unmated)
  • Ergonomic design with grip and shock protection
  • Simple keypad configuration or fully customized via toolkit software
Data Sheet
Name
Description
File Size
Date
Size
7561-PSDS Series
application/pdf 303.64 KB
12/5/2023
303.64 KB
Manuals and Guides
Name
Description
File Size
Date
Size
7561-PSDS Series Installation Manual
application/pdf 21.38 MB
12/5/2023
21.38 MB
Software
Name
Description
File Size
Date
Size
PSDS Honeywell Toolkit Setup
application/zip 69.43 MB
12/19/2023
69.43 MB
Name
Description
File Size
Date
Size
7561-PSDS Series
application/pdf 303.64 KB
12/5/2023
303.64 KB
PSDS Honeywell Toolkit Setup
application/zip 69.43 MB
12/19/2023
69.43 MB
7561-PSDS Series Installation Manual
application/pdf 21.38 MB
12/5/2023
21.38 MB
Name
Description
File Size
Date
Size
7561-PSDS Series
303.64 KB
12/5/2023
7561-PSDS Series Installation Manual
21.38 MB
12/5/2023
PSDS Honeywell Toolkit Setup
69.43 MB
12/19/2023