/content/sps/us/en/search-results.html

Central Components

Basic Systevo DECT central unit

Central unit, optimised for small to medium-sized facilities, as basic housing for the telecommunication system according to the DECT/GAP standard for upgrading a telephone system with analogue extension participants and/or VoIP participants.

Overview

This product is no longer available

Part Number: 790D15B

Product not available anymore.

Central unit, optimised for small to medium-sized facilities, as basic housing for the telecommunication system according to the DECT/GAP standard for upgrading a telephone system with analogue extension participants and/or VoIP participants. Already fitted with a CPU card (without link communication interface) and 1 plug-in card for the administration of up to 8 DECT base stations. The modular system upgrade of the central unit in accordance with the customer requirements with 2 additional plug-in cards for the administration of the DECT base stations and extension users (a/b and VoIP/SIP). Up to 150 DECT telephones can be administered from the Basic Systevo DECT central unit.

Features
  • 1 small center housing with Backplane
  • 1 Power supply unit for the supply of the plug-in cards
  • Max. installation of 1 CPU-card and 3 further plug-in cards
  • TBR6(DECT RF),TBR22(GAP), EMC ETS300329,CE
Scope of delivery

Basic Systevo DECT central unit.

System documentation.

System software for set-up and configuration.

Accessories

790D001 - Connection cable 5 m PC.

Specifications

Others

  • Weight (kg)
    • approx. 1,16 kg (without power supply) kilogram
  • Mounting
    • Station housing
  • Air humidity
    • < 20 %
  • Dimensions
    • W: 194 mm H: 177 mm D: 330 mm
  • Ambient Temperature
    • -10 °C ... 40 °C
  • Frequency range
    • 1880 MHz ... 1900 MHz

Others

  • Weight (kg)
    • approx. 1,16 kg (without power supply) kilogram
  • Mounting
    • Station housing
  • Air humidity
    • < 20 %
  • Dimensions
    • W: 194 mm H: 177 mm D: 330 mm
  • Ambient Temperature
    • -10 °C ... 40 °C
  • Frequency range
    • 1880 MHz ... 1900 MHz
  • Weight (kg) : approx. 1,16 kg (without power supply) kilogram
  • Mounting : Station housing
  • Air humidity : < 20 %
  • Dimensions : W: 194 mm H: 177 mm D: 330 mm
  • Ambient Temperature : -10 °C ... 40 °C
  • Frequency range : 1880 MHz ... 1900 MHz
Data Sheet
Name
Description
File Size
Date
Size
Basic Systevo DECT central unit
application/pdf 49.04 KB
11/4/2022
49.04 KB
Name
Description
File Size
Date
Size
Basic Systevo DECT central unit
application/pdf 49.04 KB
11/4/2022
49.04 KB
Name
Description
File Size
Date
Size
Basic Systevo DECT central unit
49.04 KB
11/4/2022