/content/sps/ru/ru/search-results.html

Анкерные системы

Miller GlideLoc™ Ladder Climbing System Kits (Rail)

Miller GlideLoc™ Ladder Climbing System Kits (Rail)

Обзор продукта
FOR PERMANENT LADDER APPLICATIONS
GlideLoc™ Vertical Height Access Ladder System Kits provide an innovative solution for vertical climbing that is easy-to-use, requires minimal maintenance and provides superior safety. The kits are available in aluminum, galvanized or stainless steel construction.

Do It Yourself Kits
All systems are available in easy-to-install kits or can be customized for your application with additional available components.

Hands-Free Fall Protection
Easy-climb system increases user moblity, safety and productivity while ensuring smooth ascending/descending operations for one or multiple workers.


Features & Benefits:
The Kits include:
  • Brackets for larger ladder rungs
  • Brackets to attach to ladder side rails
  • Foldable foot rests for long ladders
  • Shaft entry device to provide easy access to manholes and roof hatches
GlideLoc Fall Arresters (sold separately)
  • Increased Safety - All GlideLoc Fall Arresters lock immediately into the rail in the event of a fall
  • Smooth, quiet trailing action along the rail – Provides an easier, more comfortable climb
  • Automatic design – Keeps both hands free for climbing
  • Stainless steel catch clamp – Locks into the rail in the event of a fall
  • Integrated shock-absorbing mechanism – Reduces force on the worker and system in the event of a fall
  • Fall indicator – Alerts user to know when to remove the product from service
  • Integrated swivel, auto-locking carabiner connection – Aids in trailing alignment and meets allowable attachment length
  • Design prevents up-side-down installation – Increases worker safety by ensuring proper attachment
  • No requirement to lean back while climbing – Reduces fatigue and is ideal for ladder cages and confined spaces
  • Ergonomically designed for easy one-hand installation – Increases productivity
Body Control I Fall Arrester
  • Attaches at top or bottom of rail
  • Smooth, quiet trailing action along the rail is delivered by 10 glide rollers – Provides an easier, more comfortable climb
  • Outside roller guides are protected by a flexible rubber ring – Provides for a longer service life
  • Constructed of stainless steel and aluminum – Holds up well in corrosive environments
Universal II GlideLoc Fall Arrester
  • Attaches anywhere on rail
  • Designed to be installed and removed from the rail anywhere along the system – Enables transfer onto platforms and entry onto systems where ladder is submerged in snow
  • Click-lock function – Ensures proper installation
  • Body is constructed of stainless steel – Holds up well in corrosive environments
  • No intermediate entry/exit gates are required
Applications
  • Wind Power/Turbines
  • Telecommunications
  • Utilities
  • Industrial Facilities
  • Drilling Rigs/Platforms
  • Shipbuilding
  • Crane Installation
  • Confined Space
Xарактеристики

Others

  • Section Length
    • 10 metre
    • 10 foot
  • Material
    • Aluminum
    • Stainless Steel
  • Standards
    • ANSI A14.3
  • Connector Material
    • Stainless Steel
    • Aluminum
  • Connector Type
    • Swivel Auto-Locking Carabiner

Others

  • Section Length
    • 10 metre
    • 10 foot
  • Material
    • Aluminum
    • Stainless Steel
  • Standards
    • ANSI A14.3
  • Connector Material
    • Stainless Steel
    • Aluminum
  • Connector Type
    • Swivel Auto-Locking Carabiner
  • Material : Aluminum|Stainless Steel
  • Standards : ANSI A14.3
  • Connector Material : Stainless Steel|Aluminum
  • Connector Type : Swivel Auto-Locking Carabiner
  • Section Length : 10 metre|10 foot
Руководства и инструкции
Name
Description
File Size
Date
Size
GlideLoc System User Manual
application/pdf 1.31 MB
11/3/2021
1.31 MB
Брошюра
Name
Description
File Size
Date
Size
Fall Miller Top Ladder Bracket System Brochure
application/pdf 2.08 MB
11/3/2021
2.08 MB
GlideLoc Brochure
application/pdf 1.21 MB
11/3/2021
1.21 MB
Others
Name
Description
File Size
Date
Size
GlideLoc FAQ'S
application/pdf 180.51 KB
11/3/2021
180.51 KB
Name
Description
File Size
Date
Size
Fall Miller Top Ladder Bracket System Brochure
2.08 MB
11/3/2021
2.08 MB
GlideLoc Brochure
1.21 MB
11/3/2021
1.21 MB
GlideLoc System User Manual
1.31 MB
11/3/2021
1.31 MB
GlideLoc FAQ'S
180.51 KB
11/3/2021
180.51 KB
Name
Description
File Size
Date
Size
GlideLoc System User Manual
1.31 MB
11/3/2021
Fall Miller Top Ladder Bracket System Brochure
2.08 MB
11/3/2021
GlideLoc Brochure
1.21 MB
11/3/2021
GlideLoc FAQ'S
180.51 KB
11/3/2021