Анкерные системы
Miller ShockFusion™ Horizontal Lifeline Roof System and Kits
Miller ShockFusion™ Horizontal Lifeline Roof System and Kits
The Miller ShockFusion™ Horizontal Lifeline (HLL) System and Kits minimize deflection in the lifeline while effectively managing system forces to maintain a safe connection to a variety of roof structures. Its unique mounting system makes installation quick and easy: reducing labor costs.
Versatile Surface-Mounted System
The Miller ShockFusion™ adapts to most industrial and commercial roof designs including standing seam: membrane: metal sheathing: concrete and wood surfaces.
Durable Design
Corrosion-resistant components are made of stainless steel: the post and base are plated with zinc and coated with premium powder for extended service life.
Features & Benefits:
Miller ShockFusion™ Horizontal Lifeline Kits
- ShockFusion Kit Selection Guide – Our online tool determines components required for your unique application and allows you to request a quote: review or download a summary of the kit
- Configure your ShockFusion Horizontal Lifeline Kit here or contact Honeywell Technical Service at 800/873-5242 - Available to order through distribution
- Consistent Design and Functionality – The same innovative energy-absorbing design as a custom ShockFusion System
- Built for Safety – Designed to minimize deflection in the lifeline while ensuring a safe connection to a variety of roof structures
- Minimizes Deflection - Many applications require less fall clearance since multiple roof elevations and other lower-level obstructions must be avoided
- Greater Worker Safety - Minimizing lifeline deflection decreases the probability of a worker falling over an edge or creating a fall for others
- Enables Easy Rescue - Should a fall occur: rescue is easier and quicker since the system minimizes the distance a worker falls
- Reduces System Forces on the Roof - In the event of a fall: the energy-absorbing: load distribution design ensures a secure connection to the roof while protecting the underlying structure
- Attaches to the surface of existing roof structures - Quick: easy installation reduces cost by requiring minimal labor and eliminating the need for structural roof penetration and repair
- Protects multiple workers while providing maximum mobility - The continuous pass-through design provides safe access to all areas of a roof for up to six (6) workers per system
- Adapts to a Variety of Roof Structures
- The aluminum clamping mechanism is designed to pre-install to the base plate and is self centering for easy installation
- The clamping bolts are tightened from above the plate for easy fastening and inspection
- Three models are available to accommodate standing seam spacing up to 24-in. (610 mm)
- Designed to attach to metal sheathing with a minimum 24 gauge (0.024-in. [.61 mm]) thickness
- Hardware kit includes sealing materials to prevent water damage to roof
- Easy-to-install toggle kit fastens through membrane: insulation and into metal sheathing: wood sheathing or concrete
- Models available for built-up roof thicknesses accommodate up to 10.5-in. (267 mm)
- Includes lag screw kit
- Installs into plywood with minimum thickness of 5/8-in. (15.9 mm) CDX
- Includes concrete expansion anchor kit
- Installs into concrete decking with minimum thickness of 6.5-in. (165 mm) and minimum concrete compressive strength of 3000 PSI (20.7 MPa)
- Roof inspection and maintenance
- Air conditioning: ventilation fan and solar panel maintenance
- Debris removal from gutters
- Installation and maintenance of satellite dishes and other communication systems