Анкерные системы
Miller SkyGrip™ Temporary Horizontal Lifeline Systems
Miller SkyGrip™ Temporary Horizontal Lifeline Systems
The Miller SkyGrip™ HLL Cable Systems are designed for easy installation on steel or concrete applications. A variety of innovative features have been engineered into these new systems: making them extremely user friendly with enhanced safety considerations.
Compact and LightweightProvides for easier handling: installation and storage.
Above-the-Beam Adjustment
Patent-pending design allows for easy one-person installation and dismantle: increasing safety and productivity.
Features & Benefits:
- Systems available for steel and concrete applications
- Interchangeable stanchion posts enable systems for steel applications to be converted to concrete applications and systems for concrete applications to be converted for steel applications
- Stainless steel energy absorber minimizes fall clearance
- Tension indicator ensures proper tensioning critical to knowing fall clearance
- Continuous pass-through design
- Quick grip above-the-beam adjustment – patent-pending design allows for easy one-person installation and dismantle: increasing safety and productivity
- Two base/crossbar adjustment systems accommodate wide range of steel beam sizes
- Low-profile crossbar – reduces trip hazard
- Unique stanchion adjustment that allows the anchorage to be re-positioned: minimizing obstruction and increasing safety
- Uniquely designed for angled adjustment – swings out of the way when placing deck-pans between beams (common in bridge construction)
- Slider bracket tensions tie-back chain to minimize fall clearance
- For concrete applications: bases can be positioned parallel or perpendicular to the beam
Others
- Beam Flange Thickness
- 2.25-3.37 inch
- 2.25-3.37
- Beam Flange Width
- 12-36
- 4-18
- 4-18
- 12-36 inch
- System Length
- 120
- 60
- 30
- 180
- 30
- 60
- 120
- 180
- 240
- 300 foot
- 300
- 240
- Number of Energy Absorbers Per System
- 1
- 2
- 1
- 2
- Stanchion Style
- Interchangeable Stanchion Posts
- Number of Brackets Per Sytem
- 1
- 2
- 1
- 2
- Workers Per System
- 2
- 6
- 4
- 5
- 2
- 4
- 5
- 6
Others
- Beam Flange Thickness
- 2.25-3.37 inch
- 2.25-3.37
- Beam Flange Width
- 12-36
- 4-18
- 4-18
- 12-36 inch
- System Length
- 120
- 60
- 30
- 180
- 30
- 60
- 120
- 180
- 240
- 300 foot
- 300
- 240
- Number of Energy Absorbers Per System
- 1
- 2
- 1
- 2
- Stanchion Style
- Interchangeable Stanchion Posts
- Number of Brackets Per Sytem
- 1
- 2
- 1
- 2
- Workers Per System
- 2
- 6
- 4
- 5
- 2
- 4
- 5
- 6
- Number of Energy Absorbers Per System : 1 | 2|1|2
- Stanchion Style : Interchangeable Stanchion Posts
- Number of Brackets Per Sytem : 1 | 2|1|2
- Workers Per System : 2|6|4|5|2 | 4 | 5 | 6
- System Length : 120|60|30|180|30 | 60 | 120 | 180 | 240 | 300 foot|300|240
- Beam Flange Width : 12-36|4-18|4-18 | 12-36 inch
- Beam Flange Thickness : 2.25-3.37 inch|2.25-3.37