/content/sps/ru/ru/search-results.html

Анкерные системы

Miller Xenon™ Permanent Horizontal Lifeline Kits

Miller Xenon™ Permanent Horizontal Lifeline Kits

Обзор продукта
FOR MULTIPLE WORKERS
Xenon™ Permanent Horizontal Lifeline Kits provide automatic pass-through fall protection for multiple workers that increase worker mobility: safety and productivity. For use along crane rail runways: loading bays/docks: conveyors: rooftops: pipe racks: bridges and many other applications.

Easy To Install
Xenon™ kits provide do-it-yourself installation and feature patented stainless steel components that are easy-to-use and require minimal maintenance.

Better Systems by Design
In addition to meeting all applicable global standards for safety at height: all components of Xenon™ kits are designed for versatility: reliability and comfort.

Xenon™ Shuttle
  • Adaptable design– For smooth pass-through of intermediate brackets
  • Double-locking mechanism– Ensures security: yet allows for easy: one-hand operation
  • Fixed pass-through parts – The shuttle is ideal for dusty: gritty or salty environments
4-in-1 Shock Absorber
  • Innovative 4-in-1 design– Serves as shock absorber: turnbuckle: tension indicator and fall indicator
  • Pop-out visual indicator – Alerts the user to any load impact on the system
  • Compact design – Allows for a shorter distance to the end brackets: providing greater safety for entry and exit of the system
  • Users can gauge and adjust tension easily
Universal Intermediate Brackets
  • Automatic pass-through design – Allows for smooth passage of the Xenon shuttle providing 100% connection to the system
  • Simple installation–Single-bolt design and easy-to-remove cable holder guide simplifies installation and maintenance
  • Flexibility – In the event of a load impact or fall: individual brackets can be replaced without disassembling or replacing the original wire rope
  • Maximum Versatility - Available in adjustable or fixed position styles
Durable design
  • Stainless steel 5/16-in. (8 mm) wire rope
  • Stainless steel: swageless fittings for quick: easy installation
  • Stainless steel D-bolt anchorage connectors rated to 10:000 lbs. (45kN)

Xenon Components
1005709 - Xenon Shuttle
  • Self-aligns for smooth automatic pass-through of intermediate brackets
  • Dual-locking mechanism for added safety
1010608 - Universal Intermediate Bracket (with hardware)
  • Automatic pass-through bracket allows easy passage of Xenon shuttle for 100% connection to the system
  • Can be configured as free floating or locked
  • Brackets can be attached to a fitted cable to allow for easy replacement
  • Can also be ordered without hardware using this model number: 1010609
1014934 - Xenon 4-in-1 Shock Absorber
  • Absorbs energy to reduce system forces
  • Includes a turnbuckle mechanism for easy tensioning
  • Features a tension indicator to show when properly tensioned
  • Incorporates a fall indicator to show someone has fallen into the system
  • Compact design allows for immediate connection for added worker safety
1013720 - Fast-Attach Fitting
  • Provides for easy installation of cable
  • Requires no specialty swaging tools
416SS/ - Stainless Steel D-bolt Anchorage Connector
  • Features 5/8-in. (15.9 mm) hole for hardware
  • Can be mounted on a vertical surface or overhead for added versatility
  • Includes 5/8-in. (15.9 mm) diameter x 5-in. (127 mm) long stainless steel bolt w/nut and washer
417SS/ - Stainless Steel D-bolt Anchorage Connector
  • Features 5/8-in. (15.9 mm) hole for hardware
  • Can be mounted on a vertical surface or overhead for added versatility
Xарактеристики

Others

  • Standards
    • OSHA
    • ANSI A10.32-2004
    • OSHA
    • ANSI A10.32-2004
  • Workers Per System
    • 2

Others

  • Standards
    • OSHA
    • ANSI A10.32-2004
    • OSHA
    • ANSI A10.32-2004
  • Workers Per System
    • 2
  • Standards : OSHA|ANSI A10.32-2004|OSHA | ANSI A10.32-2004
  • Workers Per System : 2
Руководства и инструкции
Name
Description
File Size
Date
Size
Xenonv Lifeline Kit User Manual
application/pdf 772.21 KB
11/3/2021
772.21 KB
Name
Description
File Size
Date
Size
Xenonv Lifeline Kit User Manual
772.21 KB
11/3/2021
772.21 KB
Name
Description
File Size
Date
Size
Xenonv Lifeline Kit User Manual
772.21 KB
11/3/2021