Harnesses, Belts & Accessories
Miller H700 Full Body Harness
Poorly designed fall protection PPE makes it difficult to keep you and your work safe, compliant, and efficient.
Evidence Driven Features & Benefits
Innovated to Help Protect Lives
- ONE-PULL TRAUMA RELIEF STEP for suspension trauma relief
Designed for Ergonomic Safety
- CONFIGURABLE LEG STRAP DESIGN for customizable comfort
- MODULAR LIGHTWEIGHT ACCESSORY STRAPS (MLAS) for adjustability and convenience
User-centric Design
- PRACTICAL INTEGRATED SRL CONNECTOR
- USER-FRIENDLY LANYARD KEEPERS & TOOL TETHER ANCHORS
- NEW CUSTOMIZED LOGO/NAME PLATE IDENTIFICATION
Customizable with your logo, team colors, or worker name. Easily replaceable. Plus, visible harness size.
Engineered with Innovative Materials
- HIGH TECH 3D PADDING
- Airflow: Ergonomic design reduces body contact around the neck, lower back – reducing chaffing and irritation, improving airflow
- RET Breathability: Water vapor resistance. (RET value: 26.4)
- Pressure Point distribution: The H700 waist padding offers an even pressure distribution around the waist, ensuring superior worker comfort in working position situations
- Heat and sweat dispersion: Multi-layered padding addresses sweat and heat build-up, with keeping the worker cooler at all times. Because the wicking material does not absorb moisture, the padding will dry faster
- Removable padding: for greater convenience and allows for easy cleaning.
Other smart and intuitive features
- Water repellent, durable, and easy to clean webbing
- Removable belt
- Clearly identifiable fall impact indicators for hassle-free inspection
- Optimized label protection with self-contained and practical Velcro®-label pouch
- Visible and practical size label
- Improved visible stitch pattern for easy inspection
- All Aluminium metallic components
- Available with Quick-Connect and Tongue buckles
- All Models with Side-D rings
- Models available with Front D-ring
- Models available with Side-D rings
- Rated to 420 lbs. (max weight capacity)
- ANSI/OSHA certified
Find out more about Honeywell Miller® H500 safety harness:
Miller H700 Harness Industry Comfort (IC)
Miller H700 Harness Construction Comfort (CC)
Others
- Webbing Breaking Strength
- 5000 US pound BRP
- Belt Buckle Breaking Strength
- 4000 US pound BRP
- Chest Strap Buckle Breaking Strength
- 4000 US pound BRP
- Leg Strap Buckle Breaking Strength
- 4000 US pound BRP
- Product Weight
- 8.22 - 8.88 US pound BRP
- Maximum Weight Capacity
- 420 US pound BRP
- Webbing Type
- premium water repelent
- Shoulder Padding
- yes
- Suspension Loops
- yes
- Leg Strap Buckle Type
- Tongue buckle
- Harness Size
- XS, S/M, UNIV, XXL, 3/4XL
- Attachment Point Type
- D-ring
- Webbing Material
- Polyester
- Shoulder Strap Buckle Material
- Anodized aluminum
- RFID
- no
- D-Ring Locations
- Back; Front; Side
- Chest Strap Buckle Material
- Anodized aluminum
- Standards
- OSHA 1926.502, ANSI Z359.11 – 2021
- Rescue Loops
- yes
- Belt Buckle Type
- grommet
- Water Permeability
- yes
- Belt Buckle Material
- Brass Plating
- Product Family
- Miller H700 Full Body Harness Comfort
- Padding Material
- Polyester/Polyurethane
- Webbing Color
- Dark grey
- Padding Location
- Shoulder/back; Lumbar
- D-Ring Material
- Anodized aluminum
- Leg Strap Buckle Material
- Anodized aluminum
- Number of D-Rings
- 4
- Chest Strap Buckle Type
- Quick-Connect (QC)
- Lanyard Rings
- yes
- Harness Style
- Vest style
- Sub-Pelvic Strap
- yes
- Shoulder Strap Buckle Type
- Cam buckle
- Belt Material
- Polyester
- Belt Type
- removable
- Shoulder Strap Buckle Breaking Strength
- 4000US Pound BRP
Others
- Webbing Breaking Strength
- 5000 US pound BRP
- Belt Buckle Breaking Strength
- 4000 US pound BRP
- Chest Strap Buckle Breaking Strength
- 4000 US pound BRP
- Leg Strap Buckle Breaking Strength
- 4000 US pound BRP
- Product Weight
- 8.22 - 8.88 US pound BRP
- Maximum Weight Capacity
- 420 US pound BRP
- Webbing Type
- premium water repelent
- Shoulder Padding
- yes
- Suspension Loops
- yes
- Leg Strap Buckle Type
- Tongue buckle
- Harness Size
- XS, S/M, UNIV, XXL, 3/4XL
- Attachment Point Type
- D-ring
- Webbing Material
- Polyester
- Shoulder Strap Buckle Material
- Anodized aluminum
- RFID
- no
- D-Ring Locations
- Back; Front; Side
- Chest Strap Buckle Material
- Anodized aluminum
- Standards
- OSHA 1926.502, ANSI Z359.11 – 2021
- Rescue Loops
- yes
- Belt Buckle Type
- grommet
- Water Permeability
- yes
- Belt Buckle Material
- Brass Plating
- Product Family
- Miller H700 Full Body Harness Comfort
- Padding Material
- Polyester/Polyurethane
- Webbing Color
- Dark grey
- Padding Location
- Shoulder/back; Lumbar
- D-Ring Material
- Anodized aluminum
- Leg Strap Buckle Material
- Anodized aluminum
- Number of D-Rings
- 4
- Chest Strap Buckle Type
- Quick-Connect (QC)
- Lanyard Rings
- yes
- Harness Style
- Vest style
- Sub-Pelvic Strap
- yes
- Shoulder Strap Buckle Type
- Cam buckle
- Belt Material
- Polyester
- Belt Type
- removable
- Shoulder Strap Buckle Breaking Strength
- 4000US Pound BRP
- Webbing Type : premium water repelent
- Shoulder Padding : yes
- Suspension Loops : yes
- Leg Strap Buckle Type : Tongue buckle
- Harness Size : XS, S/M, UNIV, XXL, 3/4XL
- Attachment Point Type : D-ring
- Webbing Material : Polyester
- Shoulder Strap Buckle Material : Anodized aluminum
- RFID : no
- D-Ring Locations : Back; Front; Side
- Chest Strap Buckle Material : Anodized aluminum
- Standards : OSHA 1926.502, ANSI Z359.11 – 2021
- Rescue Loops : yes
- Belt Buckle Type : grommet
- Water Permeability : yes
- Belt Buckle Material : Brass Plating
- Product Family : Miller H700 Full Body Harness Comfort
- Padding Material : Polyester/Polyurethane
- Webbing Color : Dark grey
- Padding Location : Shoulder/back; Lumbar
- D-Ring Material : Anodized aluminum
- Leg Strap Buckle Material : Anodized aluminum
- Number of D-Rings : 4
- Chest Strap Buckle Type : Quick-Connect (QC)
- Lanyard Rings : yes
- Harness Style : Vest style
- Sub-Pelvic Strap : yes
- Shoulder Strap Buckle Type : Cam buckle
- Belt Material : Polyester
- Belt Type : removable
- Shoulder Strap Buckle Breaking Strength : 4000US Pound BRP
- Webbing Breaking Strength : 5000 US pound BRP
- Belt Buckle Breaking Strength : 4000 US pound BRP
- Chest Strap Buckle Breaking Strength : 4000 US pound BRP
- Leg Strap Buckle Breaking Strength : 4000 US pound BRP
- Product Weight : 8.22 - 8.88 US pound BRP
- Maximum Weight Capacity : 420 US pound BRP