Поиск на sps.honeywell.com

/content/sps/ru/ru/search-results.html

Horizontal Lifeline Systems

Miller ShockFusion™ Horizontal Lifeline Roof System and Kits

Miller ShockFusion™ Horizontal Lifeline Roof System and Kits

FOR ROOFTOP SAFETY
The Miller ShockFusion™ Horizontal Lifeline (HLL) System and Kits minimize deflection in the lifeline while effectively managing system forces to maintain a safe connection to a variety of roof structures. Its unique mounting system makes installation quick and easy: reducing labor costs.

Versatile Surface-Mounted System
The Miller ShockFusion™ adapts to most industrial and commercial roof designs including standing seam: membrane: metal sheathing: concrete and wood surfaces.

Durable Design
Corrosion-resistant components are made of stainless steel: the post and base are plated with zinc and coated with premium powder for extended service life.

Features & Benefits:

Miller ShockFusion™ Horizontal Lifeline Kits
  • ShockFusion Kit Selection Guide – Our online tool determines components required for your unique application and allows you to request a quote: review or download a summary of the kit
  • Configure your ShockFusion Horizontal Lifeline Kit here or contact Honeywell Technical Service at 800/873-5242 - Available to order through distribution
  • Consistent Design and Functionality – The same innovative energy-absorbing design as a custom ShockFusion System
  • Built for Safety – Designed to minimize deflection in the lifeline while ensuring a safe connection to a variety of roof structures
Miller ShockFusion™ Horizontal Lifeline Custom Engineered Systems
  • Minimizes Deflection - Many applications require less fall clearance since multiple roof elevations and other lower-level obstructions must be avoided
  • Greater Worker Safety - Minimizing lifeline deflection decreases the probability of a worker falling over an edge or creating a fall for others
  • Enables Easy Rescue - Should a fall occur: rescue is easier and quicker since the system minimizes the distance a worker falls
  • Reduces System Forces on the Roof - In the event of a fall: the energy-absorbing: load distribution design ensures a secure connection to the roof while protecting the underlying structure
  • Attaches to the surface of existing roof structures - Quick: easy installation reduces cost by requiring minimal labor and eliminating the need for structural roof penetration and repair
  • Protects multiple workers while providing maximum mobility - The continuous pass-through design provides safe access to all areas of a roof for up to six (6) workers per system
  • Adapts to a Variety of Roof Structures
Standing Seam Design
  • The aluminum clamping mechanism is designed to pre-install to the base plate and is self centering for easy installation
  • The clamping bolts are tightened from above the plate for easy fastening and inspection
  • Three models are available to accommodate standing seam spacing up to 24-in. (610 mm)
Metal Sheathing Design
  • Designed to attach to metal sheathing with a minimum 24 gauge (0.024-in. [.61 mm]) thickness
  • Hardware kit includes sealing materials to prevent water damage to roof
Membrane/Built-up Design
  • Easy-to-install toggle kit fastens through membrane: insulation and into metal sheathing: wood sheathing or concrete
  • Models available for built-up roof thicknesses accommodate up to 10.5-in. (267 mm)
Wood Design
  • Includes lag screw kit
  • Installs into plywood with minimum thickness of 5/8-in. (15.9 mm) CDX
Concrete Decking Design
  • Includes concrete expansion anchor kit
  • Installs into concrete decking with minimum thickness of 6.5-in. (165 mm) and minimum concrete compressive strength of 3000 PSI (20.7 MPa)
Applications
  • Roof inspection and maintenance
  • Air conditioning: ventilation fan and solar panel maintenance
Skylight cleaning
  • Debris removal from gutters
  • Installation and maintenance of satellite dishes and other communication systems
Технические характеристики
Name
Description
File Size
Date
Size
ShockFusion Cable Assembly Data Sheet
application/pdf 401.62 KB
11/3/2021
401.62 KB
ShockFusion & Fusion Roof Posts Data Sheet
application/pdf 306 KB
11/3/2021
306 KB
ShockFusion & Fusion Base Plate & Mounting Assemblies Data Sheet
application/pdf 369.25 KB
11/3/2021
369.25 KB
Руководства и инструкции
Name
Description
File Size
Date
Size
ShockFusion Roof System & Kits Installer & User Manual
application/pdf 2.08 MB
11/3/2021
2.08 MB
Брошюра
Name
Description
File Size
Date
Size
ShockFusion Roof System & Kits Brochure
application/pdf 1.42 MB
11/3/2021
1.42 MB
Name
Description
File Size
Date
Size
ShockFusion Cable Assembly Data Sheet
401.62 KB
11/3/2021
401.62 KB
ShockFusion Roof System & Kits Installer & User Manual
2.08 MB
11/3/2021
2.08 MB
ShockFusion Roof System & Kits Brochure
1.42 MB
11/3/2021
1.42 MB
ShockFusion & Fusion Roof Posts Data Sheet
306 KB
11/3/2021
306 KB
ShockFusion & Fusion Base Plate & Mounting Assemblies Data Sheet
369.25 KB
11/3/2021
369.25 KB
Name
Description
File Size
Date
Size
ShockFusion Cable Assembly Data Sheet
401.62 KB
11/3/2021
ShockFusion & Fusion Roof Posts Data Sheet
306 KB
11/3/2021
ShockFusion & Fusion Base Plate & Mounting Assemblies Data Sheet
369.25 KB
11/3/2021
ShockFusion Roof System & Kits Installer & User Manual
2.08 MB
11/3/2021
ShockFusion Roof System & Kits Brochure
1.42 MB
11/3/2021