Portables
AreaRAE Pro
The first choice of first responders
For years, you’ve relied on AreaRAE as a first line of defense. As the threats have evolved, our technology has, too. Today’s AreaRAE Pro wireless multi-gas, multi-threat detector is equipped with more sensors, more versatility, and more insight into threats happening in real-time—arming you with the information you need when seconds count.
Features and Benefits:
- Monitors up to seven threats, including Gamma radiation , VOCs, combustibles, Toxics and Oxygen
- Ppb performance level on VOCs measurement
- Dedicated gamma sensor slot
- Local weather station
- Part of ConneXt Safety Solutions with ISM and Wi-Fi wireless configurations
- Wireless technology sends real-time data to command station up to two miles (3km) away
- Secondary radio module (Mesh) act as an communication Hub for other wireless devices
- Ruggedized, portable, and weather-resistant design for harsh environments
Application:
- CBRNE
- Clandestine Labs
- Decontamination
- Emergency Response
- Fire Overhaul
- Hazmat Response
- Urban Search & Rescue
- Venue Protection
Temperature
- Minimum Temperature
- -4 degree Fahrenheit
- -20 degree Celsius
Others
- Sampling Pump Range
- 100ft (30m)
- Maximum Temperature
- 60 degree Celsius
- 140 degree Fahrenheit
- Weight
- 14.33 US Pound
- 6.5 keg
- Brand
- RAE
- Sub-Category
- Transportable
- Instrument Size
- 12.36” x 12.04” x 6.53”
- Sensor Range
- VOC (0-2000ppm)- LEL (0-100%LEL)- CO2 (0-50000ppm)- NH3 (0-100ppm)- CO (0-2000ppm)- Cl2 (0-50ppm)- ETO (0-500ppm)- H2 (0-2000ppm)- HCL (0-15ppm)- HCN (0-50ppm)- HF (0.5-10ppm)- H2S (0-1000ppm)- O2 (0-30%)- SO2 (0-20ppm)- NO (0-250ppm)- NO2 (0-20ppm)- PH3 (0-20ppm)- Gamma (0.01 μSv/h to 0.2 mSv/h)
- VOC (0-2000ppm), LEL (0-100%LEL), CO2 (0-50000ppm), NH3 (0-100ppm), CO (0-2000ppm), Cl2 (0-50ppm), ETO (0-500ppm), H2 (0-2000ppm), HCL (0-15ppm), HCN (0-50ppm), HF (0.5-10ppm), H2S (0-1000ppm), O2 (0-30%), SO2 (0-20ppm), NO (0-250ppm), NO2 (0-20ppm), PH3 (0-20ppm), Gamma (0.01 μSv/h to 0.2 mSv/h)
- Humidity Range
- 0%-95% percent
- Alarm Type
- Visual, Audible, Vibrating
- Visual- Audible- Vibrating
- Battery Run Time
- 44185 hours
- 12-20 Hours hours
- Standards
- US / Canada: Class 1, Division 2 Groups A, B, C, D
- US / Canada: Class 1- Division 2 Groups A- B- C- D
- Datalogging
- Continuous data logging (90 days for 7 gas sensors, 1 Gamma
- Continuous data logging (90 days for 7 gas sensors- 1 Gamma
- Benefits
- • Delivers real-time readings to Honeywell’s
- User Options
- 3 operation and programming keys
- Warranty
- Four years for O2 Liquid Oxygen sensors
- Wireless Technology
- BLE- MESH- WiFi
- BLE, MESH, WiFi
- Gas Type
- VOC- LEL- CO2- NH3- CO- Cl2- ETO- H2- HCL- HCN- HF- H2S- O2- SO2- NO- NO2- PH3- Gamma
- VOC, LEL, CO2, NH3, CO, Cl2, ETO, H2, HCL, HCN, HF, H2S, O2, SO2, NO, NO2, PH3, Gamma
- Ingress Protection
- IP65
Temperature
- Minimum Temperature
- -4 degree Fahrenheit
- -20 degree Celsius
Others
- Sampling Pump Range
- 100ft (30m)
- Maximum Temperature
- 60 degree Celsius
- 140 degree Fahrenheit
- Weight
- 14.33 US Pound
- 6.5 keg
- Brand
- RAE
- Sub-Category
- Transportable
- Instrument Size
- 12.36” x 12.04” x 6.53”
- Sensor Range
- VOC (0-2000ppm)- LEL (0-100%LEL)- CO2 (0-50000ppm)- NH3 (0-100ppm)- CO (0-2000ppm)- Cl2 (0-50ppm)- ETO (0-500ppm)- H2 (0-2000ppm)- HCL (0-15ppm)- HCN (0-50ppm)- HF (0.5-10ppm)- H2S (0-1000ppm)- O2 (0-30%)- SO2 (0-20ppm)- NO (0-250ppm)- NO2 (0-20ppm)- PH3 (0-20ppm)- Gamma (0.01 μSv/h to 0.2 mSv/h)
- VOC (0-2000ppm), LEL (0-100%LEL), CO2 (0-50000ppm), NH3 (0-100ppm), CO (0-2000ppm), Cl2 (0-50ppm), ETO (0-500ppm), H2 (0-2000ppm), HCL (0-15ppm), HCN (0-50ppm), HF (0.5-10ppm), H2S (0-1000ppm), O2 (0-30%), SO2 (0-20ppm), NO (0-250ppm), NO2 (0-20ppm), PH3 (0-20ppm), Gamma (0.01 μSv/h to 0.2 mSv/h)
- Humidity Range
- 0%-95% percent
- Alarm Type
- Visual, Audible, Vibrating
- Visual- Audible- Vibrating
- Battery Run Time
- 44185 hours
- 12-20 Hours hours
- Standards
- US / Canada: Class 1, Division 2 Groups A, B, C, D
- US / Canada: Class 1- Division 2 Groups A- B- C- D
- Datalogging
- Continuous data logging (90 days for 7 gas sensors, 1 Gamma
- Continuous data logging (90 days for 7 gas sensors- 1 Gamma
- Benefits
- • Delivers real-time readings to Honeywell’s
- User Options
- 3 operation and programming keys
- Warranty
- Four years for O2 Liquid Oxygen sensors
- Wireless Technology
- BLE- MESH- WiFi
- BLE, MESH, WiFi
- Gas Type
- VOC- LEL- CO2- NH3- CO- Cl2- ETO- H2- HCL- HCN- HF- H2S- O2- SO2- NO- NO2- PH3- Gamma
- VOC, LEL, CO2, NH3, CO, Cl2, ETO, H2, HCL, HCN, HF, H2S, O2, SO2, NO, NO2, PH3, Gamma
- Ingress Protection
- IP65
- Brand : RAE
- Sub-Category : Transportable
- Instrument Size : 12.36” x 12.04” x 6.53”
- Sensor Range : VOC (0-2000ppm)- LEL (0-100%LEL)- CO2 (0-50000ppm)- NH3 (0-100ppm)- CO (0-2000ppm)- Cl2 (0-50ppm)- ETO (0-500ppm)- H2 (0-2000ppm)- HCL (0-15ppm)- HCN (0-50ppm)- HF (0.5-10ppm)- H2S (0-1000ppm)- O2 (0-30%)- SO2 (0-20ppm)- NO (0-250ppm)- NO2 (0-20ppm)- PH3 (0-20ppm)- Gamma (0.01 μSv/h to 0.2 mSv/h)|VOC (0-2000ppm), LEL (0-100%LEL), CO2 (0-50000ppm), NH3 (0-100ppm), CO (0-2000ppm), Cl2 (0-50ppm), ETO (0-500ppm), H2 (0-2000ppm), HCL (0-15ppm), HCN (0-50ppm), HF (0.5-10ppm), H2S (0-1000ppm), O2 (0-30%), SO2 (0-20ppm), NO (0-250ppm), NO2 (0-20ppm), PH3 (0-20ppm), Gamma (0.01 μSv/h to 0.2 mSv/h)
- Humidity Range : 0%-95% percent
- Minimum Temperature : -4 degree Fahrenheit|-20 degree Celsius
- Alarm Type : Visual, Audible, Vibrating|Visual- Audible- Vibrating
- Battery Run Time : 44185 hours|12-20 Hours hours
- Standards : US / Canada: Class 1, Division 2 Groups A, B, C, D|US / Canada: Class 1- Division 2 Groups A- B- C- D
- Datalogging : Continuous data logging (90 days for 7 gas sensors, 1 Gamma|Continuous data logging (90 days for 7 gas sensors- 1 Gamma
- Benefits : • Delivers real-time readings to Honeywell’s
- User Options : 3 operation and programming keys
- Warranty : Four years for O2 Liquid Oxygen sensors
- Wireless Technology : BLE- MESH- WiFi|BLE, MESH, WiFi
- Gas Type : VOC- LEL- CO2- NH3- CO- Cl2- ETO- H2- HCL- HCN- HF- H2S- O2- SO2- NO- NO2- PH3- Gamma|VOC, LEL, CO2, NH3, CO, Cl2, ETO, H2, HCL, HCN, HF, H2S, O2, SO2, NO, NO2, PH3, Gamma
- Ingress Protection : IP65
- Weight : 14.33 US Pound|6.5 keg
- Sampling Pump Range : 100ft (30m)
- Maximum Temperature : 60 degree Celsius|140 degree Fahrenheit