Portables
Honeywell BW™ Icon+
Portable Multi-Gas Monitor
Honeywell BW™ Icon+ is named for its first-in-the-industry display of simple icons for gas levels and device status. That means no live gas readings for workers to interpret and no time-consuming training. Instead, when there’s a gas alarm, the bell icon on the display will illuminate, along with an indicator next to the sensor in alarm, so workers can quickly clear the area.
Features & Benefits:
Reliable
- 2 months of battery life (8 hours per day at room temperature with NDIR CH4 senor). No daily charging, no unexpected downtime.
- Low-power infrared LEL sensor is immune to silicone poisoning, which means accurate monitoring of combustibles.
- 1 Series sensors respond to dangerous gas levels in seconds, even in harsh temperatures.
- Readily enables to communicate with Motorola MOTOTRBO
Easy to use
- Small, lightweight and wearable.
- One-button operation.
Easy to manage
- IntelliFlash™ green light indicates the detector is in compliance: amber light indicates the need for maintenance.
- Compatible with IntelliDoX instrument management and Honeywell Safety Suite.
- Compatible with TouchConnect, using Bluetooth® for wireless configuration.
Quick Specs:
- The latest in low power LEL infrared technology, giving you a battery runtime of 2 months.
- 1series sensor technology giving you wider temperature working conditions and a 5-year expected life.
- Compatible with the IntelliDox system for fast bump testing, data downloading, configuration and calibration of device. IntelliDox is now compatible with the external filter plate.
- Bluetooth as standard for connection in to the Safety Suite Device Configurator App.
Dimension & Weight
- Weight
- 185 gram
Temperature
- Maximum Temperature
- 60 degree Celsius
- Minimum Temperature
- -40 degree Celsius
Others
- Brand
- BW
- Sub-Category
- Multi-Gas
- Instrument Size
- 108.2mm x 61.5mm x 43.2mm (4.29in x 2.44in x 1.7in) with Alligator Clip
- Humidity Range
- 0%-95% RH percent
- Sensor Range
- O2 (0-30%vol)- LEL (0-100% LEL)- CO (0-2000ppm)- H2S (0-200ppm)- SO2 (0-150ppm)
- Alarm Type
- Audible- Visual- Vibrating
- Battery Run Time
- Up to 2 Months years
- Certifications - Hazloc
- ATEX, IECEX, CSA
- Datalogging
- 45 days of data at 15 sec interval, 8hrs/day
- Features
- Small, lightweight and wearable
- One-button operation
- 1 Series sensors respond to dangerous gas levels in seconds, even in harsh temperatures
- Low-power infrared LEL sensor is immune to silicone poisoning, which means accurate monitoring of combustibles
- Easy to use
- Compatible with TouchConnect, using Bluetooth® for wireless configuration
- Reliable
- Compatible with IntelliDoX instrument management and Honeywell Safety Suite
- IntelliFlashTM green light indicates the detector is in compliance; amber light indicates the need for maintenance
- 2 months of battery runtime on a 4.5-hour charge — and up to 4 months if you turn off the detector at the end of each shift. No daily charging, no unexpected downtime
- Benefits
- • Intuitive icon based user interface
- Warranty
- 3 Years
- Wireless Technology
- BLE
- Gas Type
- H2S- CO- O2- LEL- SO2
- Ingress Protection
- IP66/68
Dimension & Weight
- Weight
- 185 gram
Temperature
- Maximum Temperature
- 60 degree Celsius
- Minimum Temperature
- -40 degree Celsius
Others
- Brand
- BW
- Sub-Category
- Multi-Gas
- Instrument Size
- 108.2mm x 61.5mm x 43.2mm (4.29in x 2.44in x 1.7in) with Alligator Clip
- Humidity Range
- 0%-95% RH percent
- Sensor Range
- O2 (0-30%vol)- LEL (0-100% LEL)- CO (0-2000ppm)- H2S (0-200ppm)- SO2 (0-150ppm)
- Alarm Type
- Audible- Visual- Vibrating
- Battery Run Time
- Up to 2 Months years
- Certifications - Hazloc
- ATEX, IECEX, CSA
- Datalogging
- 45 days of data at 15 sec interval, 8hrs/day
- Features
- Small, lightweight and wearable
- One-button operation
- 1 Series sensors respond to dangerous gas levels in seconds, even in harsh temperatures
- Low-power infrared LEL sensor is immune to silicone poisoning, which means accurate monitoring of combustibles
- Easy to use
- Compatible with TouchConnect, using Bluetooth® for wireless configuration
- Reliable
- Compatible with IntelliDoX instrument management and Honeywell Safety Suite
- IntelliFlashTM green light indicates the detector is in compliance; amber light indicates the need for maintenance
- 2 months of battery runtime on a 4.5-hour charge — and up to 4 months if you turn off the detector at the end of each shift. No daily charging, no unexpected downtime
- Benefits
- • Intuitive icon based user interface
- Warranty
- 3 Years
- Wireless Technology
- BLE
- Gas Type
- H2S- CO- O2- LEL- SO2
- Ingress Protection
- IP66/68
- Brand : BW
- Sub-Category : Multi-Gas
- Instrument Size : 108.2mm x 61.5mm x 43.2mm (4.29in x 2.44in x 1.7in) with Alligator Clip
- Weight : 185 gram
- Humidity Range : 0%-95% RH percent
- Sensor Range : O2 (0-30%vol)- LEL (0-100% LEL)- CO (0-2000ppm)- H2S (0-200ppm)- SO2 (0-150ppm)
- Maximum Temperature : 60 degree Celsius
- Minimum Temperature : -40 degree Celsius
- Alarm Type : Audible- Visual- Vibrating
- Battery Run Time : Up to 2 Months years
- Certifications - Hazloc : ATEX, IECEX, CSA
- Datalogging : 45 days of data at 15 sec interval, 8hrs/day
- Features : Small, lightweight and wearable|One-button operation|1 Series sensors respond to dangerous gas levels in seconds, even in harsh temperatures|Low-power infrared LEL sensor is immune to silicone poisoning, which means accurate monitoring of combustibles|Easy to use|Compatible with TouchConnect, using Bluetooth® for wireless configuration|Reliable|Compatible with IntelliDoX instrument management and Honeywell Safety Suite|IntelliFlashTM green light indicates the detector is in compliance; amber light indicates the need for maintenance|2 months of battery runtime on a 4.5-hour charge — and up to 4 months if you turn off the detector at the end of each shift. No daily charging, no unexpected downtime
- Benefits : • Intuitive icon based user interface
- Warranty : 3 Years
- Wireless Technology : BLE
- Gas Type : H2S- CO- O2- LEL- SO2
- Ingress Protection : IP66/68