Portables
MicroRAE
Enhanced user-friendliness and flexibility for wireless gas detection
The MicroRAE™ is a wireless multi-gas diffusion monitor that simultaneously measures up to four gases, including hydrogen sulfide, carbon monoxide, oxygen and combustibles (LEL). With its multiple wireless connectivity options the MicroRAE can deliver real-time instrument readings location and alarm status to other wireless solutions such as ConneXt Plus, ConneXt Pro, ConneXt Loneworker and Safety Communicator.
Features and Benefits:
- Available with several wireless technology options: Mesh / Wi-Fi / NB-IoT
- Real-time gas concentration reading, location, alarm and status enabled by state of-the-art wireless technology
- Bluetooth® low energy connection to a Smart Phone device for uplink data communication and device configuration • Compact and lightweight design
- IP-67 water- and dust-resistant case Strong, protective, concussion-proof design
- Unmistakable five-way local and remote wireless notification of alarm conditions
- Short bump test and calibration time
- Filtered LEL sensor options to inhibit sensor poisoning
- Global approval for worldwide acceptance.
- Readily enables to communicate with Motorola MOTOTRBO
Application:
- Emergency Response
- Exploration
- Fire Overhaul
- Fracking
- Plant Shutdown & Turn-Around
- Residential Calls
- Urban Search & Rescue
Dimension & Weight
- Weight
- 7.03
- 206 gram
Temperature
- Minimum Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
Others
- Brand
- RAE
- Sub-Category
- Multi-Gas
- Instrument Size
- 4.6 in x 3.0 in (2.6 in) 3.0 in x 0.9 in [117 mm x 76 mm (66) 74 mm x 24 mm]
- Sensor Range
- O2 (0-30%vol)- LEL (0-100%LEL)- CO(0-1000ppm)- H2S (0-100ppm)- HCN (0-50ppm)
- O2 (0-30%vol), LEL (0-100%LEL), CO(0-1000ppm), H2S (0-100ppm), HCN (0-50ppm)
- Humidity Range
- 0%-95% percent
- Alarm Type
- Audible, Visual, Vibrating
- Audible- Visual- Vibrating
- Battery Run Time
- 12-15 years
- Standards
- US & Canada: Class I, Division 1, Groups A, B, C, and D
- US & Canada: Class I- Division 1- Groups A- B- C- and D
- Datalogging
- Continuous datalogging (6 month for 4 sensors at 1-minute intervals)
- Benefits
- • Man Down Alarm with real-time remote wireless notification
- User Options
- Alarms: latching, non latching, or manual override
- Alarms: latching- non latching- or manual override
- Sampling Pump Range
- N/A meter
- Warranty
- 2-year warranty on device and sensors (1 year for HCN sensor)
- Wireless Technology
- MESH- BLE- WiFi- NBIoT
- MESH, BLE, WiFi, NBIoT
- Ingress Protection
- IP67
- Gas Type
- O2- LEL- CO- H2S- HCN
- O2, LEL, CO, H2S, HCN
Dimension & Weight
- Weight
- 7.03
- 206 gram
Temperature
- Minimum Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
Others
- Brand
- RAE
- Sub-Category
- Multi-Gas
- Instrument Size
- 4.6 in x 3.0 in (2.6 in) 3.0 in x 0.9 in [117 mm x 76 mm (66) 74 mm x 24 mm]
- Sensor Range
- O2 (0-30%vol)- LEL (0-100%LEL)- CO(0-1000ppm)- H2S (0-100ppm)- HCN (0-50ppm)
- O2 (0-30%vol), LEL (0-100%LEL), CO(0-1000ppm), H2S (0-100ppm), HCN (0-50ppm)
- Humidity Range
- 0%-95% percent
- Alarm Type
- Audible, Visual, Vibrating
- Audible- Visual- Vibrating
- Battery Run Time
- 12-15 years
- Standards
- US & Canada: Class I, Division 1, Groups A, B, C, and D
- US & Canada: Class I- Division 1- Groups A- B- C- and D
- Datalogging
- Continuous datalogging (6 month for 4 sensors at 1-minute intervals)
- Benefits
- • Man Down Alarm with real-time remote wireless notification
- User Options
- Alarms: latching, non latching, or manual override
- Alarms: latching- non latching- or manual override
- Sampling Pump Range
- N/A meter
- Warranty
- 2-year warranty on device and sensors (1 year for HCN sensor)
- Wireless Technology
- MESH- BLE- WiFi- NBIoT
- MESH, BLE, WiFi, NBIoT
- Ingress Protection
- IP67
- Gas Type
- O2- LEL- CO- H2S- HCN
- O2, LEL, CO, H2S, HCN
- Brand : RAE
- Sub-Category : Multi-Gas
- Instrument Size : 4.6 in x 3.0 in (2.6 in) 3.0 in x 0.9 in [117 mm x 76 mm (66) 74 mm x 24 mm]
- Weight : 7.03|206 gram
- Sensor Range : O2 (0-30%vol)- LEL (0-100%LEL)- CO(0-1000ppm)- H2S (0-100ppm)- HCN (0-50ppm)|O2 (0-30%vol), LEL (0-100%LEL), CO(0-1000ppm), H2S (0-100ppm), HCN (0-50ppm)
- Humidity Range : 0%-95% percent
- Minimum Temperature : -20 degree Celsius|-4 degree Fahrenheit
- Maximum Temperature : 140 degree Fahrenheit|60 degree Celsius
- Alarm Type : Audible, Visual, Vibrating|Audible- Visual- Vibrating
- Battery Run Time : 12-15 years
- Standards : US & Canada: Class I, Division 1, Groups A, B, C, and D|US & Canada: Class I- Division 1- Groups A- B- C- and D
- Datalogging : Continuous datalogging (6 month for 4 sensors at 1-minute intervals)
- Benefits : • Man Down Alarm with real-time remote wireless notification
- User Options : Alarms: latching, non latching, or manual override|Alarms: latching- non latching- or manual override
- Sampling Pump Range : N/A meter
- Warranty : 2-year warranty on device and sensors (1 year for HCN sensor)
- Wireless Technology : MESH- BLE- WiFi- NBIoT|MESH, BLE, WiFi, NBIoT
- Ingress Protection : IP67
- Gas Type : O2- LEL- CO- H2S- HCN|O2, LEL, CO, H2S, HCN