Portables
ToxiRAE Pro Family
A full range of wireless personal single-gas monitors
Streamline your plant-wide deployment with a family of instruments that offer similar user interface, calibration and maintenance routines, and accessories for easy interoperability for users, and cost savings on training. The ToxiRAE Pro family is the industry’s first and largest family of wireless, personal single-gas monitors that can reliably and accurately monitor a full range of common toxic industrial chemicals (TICs), volatile organic compounds (VOCs), combustible gases, carbon dioxide (CO2), and Oxygen (O2). When combined with ProRAE Guardian software, safety managers can easily view data in real time on all ToxiRAE Pro instruments, anytime, anywhere.
Features and Benefits:
- Easy to maintain and calibrate
- Anytime, anywhere access to real-time instrument reading and alarm status with ProRAE Guardian Software or EchoView Portable Controller
- Five-way alarm notification — man down, and 4 instrument alarms
- Rugged, IP-54 (PID) and IP-65 (EC, LEL, and CO2) protection rating
- Compact and lightweight
- 3 months of continuous data logging
- Field-replaceable battery, filter, sensor, and PID fan
- Fully automated calibration with AutoRAE2
- Readily enables to communicate with Motorola MOTOTRBO
Application:
- CBRNE
- Clandestine Labs
- Emergency Response
- Environmental Cleanups/ Remediation
- Exploration
- Fire Overhaul
- Fracking
- Hazmat Response
- Leak Detection
- Plant Shutdown & Turn-Around
- Residential Calls
- Urban Search & Rescue
- Worker Exposure
Temperature
- Minimum Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Temperature
- 131 degree Fahrenheit
- 55 degree Celsius
Dimension & Weight
- Weight
- 7.76
- 220 gram
Others
- Brand
- RAE
- Sub-Category
- Single-Gas
- Instrument Size
- 4.6" H x 2.4" W x 1.2" D (118 x 60 x 30 mm)
- Humidity Range
- 0%-95%
- Sensor Range
- NH3 (0-100ppm)- CO (0-500ppm)- Cl2 (0-50ppm)- ClO2 (0-1ppm)- ETO (0-500ppm)- HCHO (0-10ppm)- H2 (0-1000ppm)- HCN (0-50ppm)- H2S (0-100ppm)- CH3-SH (0-10ppm)- NO (0-250ppm)- NO2 (0-20ppm)- O2 (0-30%vol)- PH3 (0-20ppm)- SO2 (0-20ppm)
- NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
- Alarm Type
- Audible, Visual, Vibrating
- Audible- Visual- Vibrating
- Battery Run Time
- 30 hours
- 30 hours
- Standards
- CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I,
- CSA: Class I- Division 1- Groups A- B- C and D. T-code T4 Class I-
- Datalogging
- Three-month capacity
- Benefits
- • Wireless elevates safety to the next level
- User Options
- - Wireless remote alarm notification; audible (95 dB @ 30 cm)-
- - Wireless remote alarm notification; audible (95 dB @ 30 cm),
- Warranty
- Four years on O2 sensor
- Wireless Technology
- MESH
- Ingress Protection
- IP65
- Gas Type
- NH3- CO- Cl2- ClO2- ETO- HCHO- H2- HCN- H2S- CH3-SH- NO- NO2- O2- PH3- SO2
- NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3-SH, NO, NO2, O2, PH3, SO2
Temperature
- Minimum Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Temperature
- 131 degree Fahrenheit
- 55 degree Celsius
Dimension & Weight
- Weight
- 7.76
- 220 gram
Others
- Brand
- RAE
- Sub-Category
- Single-Gas
- Instrument Size
- 4.6" H x 2.4" W x 1.2" D (118 x 60 x 30 mm)
- Humidity Range
- 0%-95%
- Sensor Range
- NH3 (0-100ppm)- CO (0-500ppm)- Cl2 (0-50ppm)- ClO2 (0-1ppm)- ETO (0-500ppm)- HCHO (0-10ppm)- H2 (0-1000ppm)- HCN (0-50ppm)- H2S (0-100ppm)- CH3-SH (0-10ppm)- NO (0-250ppm)- NO2 (0-20ppm)- O2 (0-30%vol)- PH3 (0-20ppm)- SO2 (0-20ppm)
- NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
- Alarm Type
- Audible, Visual, Vibrating
- Audible- Visual- Vibrating
- Battery Run Time
- 30 hours
- 30 hours
- Standards
- CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I,
- CSA: Class I- Division 1- Groups A- B- C and D. T-code T4 Class I-
- Datalogging
- Three-month capacity
- Benefits
- • Wireless elevates safety to the next level
- User Options
- - Wireless remote alarm notification; audible (95 dB @ 30 cm)-
- - Wireless remote alarm notification; audible (95 dB @ 30 cm),
- Warranty
- Four years on O2 sensor
- Wireless Technology
- MESH
- Ingress Protection
- IP65
- Gas Type
- NH3- CO- Cl2- ClO2- ETO- HCHO- H2- HCN- H2S- CH3-SH- NO- NO2- O2- PH3- SO2
- NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3-SH, NO, NO2, O2, PH3, SO2
- Brand : RAE
- Sub-Category : Single-Gas
- Instrument Size : 4.6" H x 2.4" W x 1.2" D (118 x 60 x 30 mm)
- Humidity Range : 0%-95%
- Sensor Range : NH3 (0-100ppm)- CO (0-500ppm)- Cl2 (0-50ppm)- ClO2 (0-1ppm)- ETO (0-500ppm)- HCHO (0-10ppm)- H2 (0-1000ppm)- HCN (0-50ppm)- H2S (0-100ppm)- CH3-SH (0-10ppm)- NO (0-250ppm)- NO2 (0-20ppm)- O2 (0-30%vol)- PH3 (0-20ppm)- SO2 (0-20ppm)|NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
- Minimum Temperature : -20 degree Celsius|-4 degree Fahrenheit
- Alarm Type : Audible, Visual, Vibrating|Audible- Visual- Vibrating
- Battery Run Time : 30 hours|30 hours
- Standards : CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I,|CSA: Class I- Division 1- Groups A- B- C and D. T-code T4 Class I-
- Datalogging : Three-month capacity
- Benefits : • Wireless elevates safety to the next level
- User Options : - Wireless remote alarm notification; audible (95 dB @ 30 cm)-|- Wireless remote alarm notification; audible (95 dB @ 30 cm),
- Warranty : Four years on O2 sensor
- Wireless Technology : MESH
- Ingress Protection : IP65
- Gas Type : NH3- CO- Cl2- ClO2- ETO- HCHO- H2- HCN- H2S- CH3-SH- NO- NO2- O2- PH3- SO2|NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3-SH, NO, NO2, O2, PH3, SO2
- Weight : 7.76|220 gram
- Maximum Temperature : 131 degree Fahrenheit|55 degree Celsius