Перчатки для защиты от порезов
Perfect Fit - CRT
Perfect Fit - CRT
Features & Benefits:
- Perfect Fit CRT (Cut-Resistant Technology) is exclusive to Honeywell: and offers excellent cut protection in a light weight seamless knit glove.
- Perfect Fit CRT's proprietary blend of cut resistant fibers offers 2 to 3 times the cut protection of other similar weight aramid gloves.
Others
- Abrasion Resistance
- ASTM 3389-05 Level-1; EN388 Level-1
- Puncture Resistance
- EN388
- Care and Maintenance
- Water wash at temperature between 104°-140°F (40°-50°C) with mild detergents. Bleach can be used by diluting solution of 5.25% sodium hydrochloride diluted at 1-10 parts water. Drying temperature should not exceed 158°F (70°C). Do not use dry cleaning solvents on the product. Using dry-cleaning solvents may result in deterioration of the product’s properties which may lead to serious injury. Do not launder gloves that have been in contact with toxic chemicals.
- Cut Resistance
- ASTM F 1790-97 Level-4; EN388
- Palm Material
- Kevlar
- Polyester
- Polyester
- Kevlar
- Material
- Kevlar
- Polyester
- Kevlar
- Polyester
- Cuff Style
- Knit
Others
- Abrasion Resistance
- ASTM 3389-05 Level-1; EN388 Level-1
- Puncture Resistance
- EN388
- Care and Maintenance
- Water wash at temperature between 104°-140°F (40°-50°C) with mild detergents. Bleach can be used by diluting solution of 5.25% sodium hydrochloride diluted at 1-10 parts water. Drying temperature should not exceed 158°F (70°C). Do not use dry cleaning solvents on the product. Using dry-cleaning solvents may result in deterioration of the product’s properties which may lead to serious injury. Do not launder gloves that have been in contact with toxic chemicals.
- Cut Resistance
- ASTM F 1790-97 Level-4; EN388
- Palm Material
- Kevlar
- Polyester
- Polyester
- Kevlar
- Material
- Kevlar
- Polyester
- Kevlar
- Polyester
- Cuff Style
- Knit
- Abrasion Resistance : ASTM 3389-05 Level-1; EN388 Level-1
- Puncture Resistance : EN388
- Care and Maintenance : Water wash at temperature between 104°-140°F (40°-50°C) with mild detergents. Bleach can be used by diluting solution of 5.25% sodium hydrochloride diluted at 1-10 parts water. Drying temperature should not exceed 158°F (70°C). Do not use dry cleaning solvents on the product. Using dry-cleaning solvents may result in deterioration of the product’s properties which may lead to serious injury. Do not launder gloves that have been in contact with toxic chemicals.
- Cut Resistance : ASTM F 1790-97 Level-4; EN388
- Palm Material : Kevlar | Polyester|Polyester|Kevlar
- Material : Kevlar|Polyester|Kevlar | Polyester
- Cuff Style : Knit