Configuration / System Workstations
UPS module 230 V AC (19" installation)
Modern online microprocessor-controlled continuous 230 V UPS system with electronic bypass and overvoltage protection for highly sensitive and critical applications, such as control computers, workstations, servers.
This product is no longer available
Part Number: 76089AC
Product not available anymore. Successor: 89954C10.
Modern online microprocessor-controlled continuous 230 V UPS system with electronic bypass and overvoltage protection for highly sensitive and critical applications, such as control computers, workstations, servers. Shipped in stable and compact - 19" housing with 2 Schuko sockets for connecting external devices. With integrated temperature sensor for monitoring electronics and batteries, as well as an intelligent battery management system, with LED indicators for battery charging and network load status. Equipped with serial port interface to connect to a computer as well as management software compatible with current Windows operating systems.
Others
- Air humidity
- < 20 %
- Weight (kg)
- approx. 14 kg kilogram
- Output current
- 3 A ampere
- Dimensions
- W: 483 mm H: 89 mm D: 435 mm (2 HU, 19")
- Bridging time
- 6 min (by 100 % load)
- Version
- for mounting in 19” cabinet
- Output Voltage
- 230 V AC ± 2 %
- Ambient Temperature
- 0 °C ... 40 °C
- Rated voltage (V AC)
- 230 V AC voltage alternating current
- Rated frequency
- 50 Hz ... 60 Hz
- Battery capacity
- 12 V / 7 AH
Others
- Air humidity
- < 20 %
- Weight (kg)
- approx. 14 kg kilogram
- Output current
- 3 A ampere
- Dimensions
- W: 483 mm H: 89 mm D: 435 mm (2 HU, 19")
- Bridging time
- 6 min (by 100 % load)
- Version
- for mounting in 19” cabinet
- Output Voltage
- 230 V AC ± 2 %
- Ambient Temperature
- 0 °C ... 40 °C
- Rated voltage (V AC)
- 230 V AC voltage alternating current
- Rated frequency
- 50 Hz ... 60 Hz
- Battery capacity
- 12 V / 7 AH
- Air humidity : < 20 %
- Weight (kg) : approx. 14 kg kilogram
- Output current : 3 A ampere
- Dimensions : W: 483 mm H: 89 mm D: 435 mm (2 HU, 19")
- Bridging time : 6 min (by 100 % load)
- Version : for mounting in 19” cabinet
- Output Voltage : 230 V AC ± 2 %
- Ambient Temperature : 0 °C ... 40 °C
- Rated voltage (V AC) : 230 V AC voltage alternating current
- Rated frequency : 50 Hz ... 60 Hz
- Battery capacity : 12 V / 7 AH