Components For Duty Room
Databus connection unit for master station
Databus connection unit with one 8-pin plug contact for connection of master station.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Others
- Color
- white, similar to RAL 9016
- Type of protection
- IP 40 when installed incl. suitable cover plate
- Dimensions
- D: 25 mm (installation depth)
- W: 71 mm H: 71 mm
- Mounting
- in flush-mounting box, DIN 49073
Others
- Color
- white, similar to RAL 9016
- Type of protection
- IP 40 when installed incl. suitable cover plate
- Dimensions
- D: 25 mm (installation depth)
- W: 71 mm H: 71 mm
- Mounting
- in flush-mounting box, DIN 49073
- Color : white, similar to RAL 9016
- Type of protection : IP 40 when installed incl. suitable cover plate
- Dimensions : D: 25 mm (installation depth)|W: 71 mm H: 71 mm
- Mounting : in flush-mounting box, DIN 49073