Components For Duty Room
Room Terminal
Room terminal with integrated operating elements such as presence buttons, call and doctor call button.
This product is no longer available
Part Number: 76921B1
Room terminal with integrated operating elements such as presence buttons, call and doctor call button. High-quality LCD with additional multifunction buttons. Serves as a controller for patient and function room with speech and offers connecting options for active databus components like bed modules and call modules. Equipped with dual line, 8- character, alphanumeric LCD with background illumination, also legible from a greater distance. If presence is set, the system message with the highest priority (e.g. call, malfunction or presence) is indicated optically and acoustically - the scroll buttons can be used to switch to other messages. Speech (incoming and outgoing) the hands-free mode via integrated speaker and microphone in high audio quality due to digital transmission technology. Easy call setup, also to selective targets displayed (calls, presences), via multi- function keys.
Features
Operating controls:
- Presence push-button PR1
- Presence push-button PR2
- Call push-button
- Doctor call push-button
- Multifunction keys for: Call query, call handling, display scroll button, service key
- Room calls: Normal call, emergency call, diagnostic call, doctor call
- WC calls: normal call, enhanced call, WC emergency call
- Cancellation and presence: Combined cancellation/presence, presence AW1 (green), separate cancellation for bathroom-WC
- Acoustic signals: Call transfer for normal call and emergency call, doctor call, staff call, meal call
- Control of optical signals: WC call lamp - white,room call lamp (red), PR lamps - green and yellow
- Security function: Short-circuit resilient, call circuit monitoring
Accessories
88860FV - Doctor call button replacement set (dummy).
76919A1 - Surface-mounted connection board for room terminal.
76919B1 - Flush-mounted connection board for room terminal.
76919C1 - Cavity wall connection board for room terminal.
76919T1 - Desktop unit for room terminal.
Others
- Overall Width
- 145 millimetre
- Supply Voltage
- 24
- Overall Height
- 37.5 millimetre
- Color
- white, similar to RAL 9016
- Dimensions
- W: 145 mm H: 37.5 mm L: 250 mm (incl. sm connection board)
- Operating voltage (A)
- 24 V DC
- Material
- PC + ABS - FR
- Installation
- sm, fm and cavity wall mounting
- Type of protection
- IP 40
Others
- Overall Width
- 145 millimetre
- Supply Voltage
- 24
- Overall Height
- 37.5 millimetre
- Color
- white, similar to RAL 9016
- Dimensions
- W: 145 mm H: 37.5 mm L: 250 mm (incl. sm connection board)
- Operating voltage (A)
- 24 V DC
- Material
- PC + ABS - FR
- Installation
- sm, fm and cavity wall mounting
- Type of protection
- IP 40
- Overall Width : 145 millimetre
- Supply Voltage : 24
- Overall Height : 37.5 millimetre
- Color : white, similar to RAL 9016
- Dimensions : W: 145 mm H: 37.5 mm L: 250 mm (incl. sm connection board)
- Operating voltage (A) : 24 V DC
- Material : PC + ABS - FR
- Installation : sm, fm and cavity wall mounting
- Type of protection : IP 40