Room Units
Auto-release plug system - A-coded
A-coded auto-release plug device for connecting pear and multiple push-buttons with auto-release plugs, suitable for flush-mounted combination boxes and flush-mounted switch boxes, with 60 mm deep holes for fixing screws.
Part Number: 74189A
A-coded auto-release plug device for connecting pear and multiple push-buttons with auto-release plugs, suitable for flush-mounted combination boxes and flush-mounted switch boxes, with 60 mm deep holes for fixing screws.
Accessories
88910N3N - Cover plate for auto-release plug system.
Others
- Mounting
- in flush-mounting box, DIN 49073
- Type of protection
- IP40, when installed incl. suitable cover plate
- Dimensions
- D: 25 mm (installation depth)
- W: 71 mm H: 71 mm
Others
- Mounting
- in flush-mounting box, DIN 49073
- Type of protection
- IP40, when installed incl. suitable cover plate
- Dimensions
- D: 25 mm (installation depth)
- W: 71 mm H: 71 mm
- Mounting : in flush-mounting box, DIN 49073
- Type of protection : IP40, when installed incl. suitable cover plate
- Dimensions : D: 25 mm (installation depth)|W: 71 mm H: 71 mm