Room Units
Auto-release plug system - L-coded
Auto-release plug L-coded for the connection of handheld switches and multiple buttons with self-release plug, matches flush-mounted combination sockets and flush-mounted outlet sockets with screw-fastening track 60 mm.
This product is no longer available
Part Number: 74189L
Auto-release plug L-coded for the connection of handheld switches and multiple buttons with self-release plug, matches flush-mounted combination sockets and flush-mounted outlet sockets with screw-fastening track 60 mm. This design must be used in systems, if bed modules BM99 are installed in other rooms.
Accessories
88910N3N - Cover plate for auto-release plug system.
Others
- Type of protection
- IP40, when installed incl. suitable cover plate
- Dimensions
- D: 25 mm (installation depth)
- W: 71 mm H: 71 mm
- Mounting
- in flush-mounting box, DIN 49073
Others
- Type of protection
- IP40, when installed incl. suitable cover plate
- Dimensions
- D: 25 mm (installation depth)
- W: 71 mm H: 71 mm
- Mounting
- in flush-mounting box, DIN 49073
- Type of protection : IP40, when installed incl. suitable cover plate
- Dimensions : D: 25 mm (installation depth)|W: 71 mm H: 71 mm
- Mounting : in flush-mounting box, DIN 49073