Room Units
Call module with push-button and 2 monitored sockets
Call module for call initiation with individual bed identification for connection to an electronic module or room terminal with bed databus.
This product is no longer available
Part Number: 73073D3
Call module for call initiation with individual bed identification for connection to an electronic module or room terminal with bed databus. Mobile call units, such as pear and multiple push-buttons, are connected to the 7-pin plugs. Additional 6-pin plugs for connecting a medical unit (e.g. Infusiomat infusion pump) with alarm contact. Connection of up to 8 call modules with wire-saving technology to the bed databus is possible. Identification display (up to 8 digits, freely configurable) on call initiation. Monitoring of connected call units (call circuit monitoring).
Features
- 1 call push-button
- 1 LED orientation light/reassurance lamp, red
- 1 auxiliary socket, 7-pin
- 1 socket for diagnostic units, 6-pin
- Control contact for microphone interfacing unit
Additional information
Replacement article for 73071D, 73073D.
Scope of delivery
Call module, connection terminal.
Accessories
88881J3N - Cover plate with push-button (red) and units with 2 sockets.
73073Z1 - Claw set for 10 call units.
Others
- Dimensions
- D: 25 mm (installation depth)
- W: 71 mm H: 71 mm
- Type of protection
- IP20, when installed with respective cover plate
- Mounting
- in flush-mounting box DIN 49073
Others
- Dimensions
- D: 25 mm (installation depth)
- W: 71 mm H: 71 mm
- Type of protection
- IP20, when installed with respective cover plate
- Mounting
- in flush-mounting box DIN 49073
- Dimensions : D: 25 mm (installation depth)|W: 71 mm H: 71 mm
- Type of protection : IP20, when installed with respective cover plate
- Mounting : in flush-mounting box DIN 49073