Room Units
Call unit
Call unit for call activation for connection to an electronic module or room terminal via a passive input.
This product is no longer available
Part Number: 73075A
Call unit for call activation for connection to an electronic module or room terminal via a passive input. Movable call units, such as handheld switches and multiple buttons are connected to the plug-in contacts (7-pole). Display of the overriding room code with call activation. Monitoring of the connected call units (call group monitoring).
Features
- 1 call push-button
- 1 LED orientation and reassurance lamp (red)
- 1 monitored 7-pin plug
Scope of delivery
Call push-button, threadless connection terminals.
Accessories
88881L3N - Cover plate with push-button (red) and units with 1 socket.
Others
- Overall Depth
- 25 millimetre
- Overall Height
- 71 millimetre
- Overall Width
- 71 millimetre
- Mounting
- in flush-mounting box, DIN 49073
- Type of protection
- IP40, when installed incl. suitable cover plate
- Dimensions
- D: 25 mm (installation depth)
- W: 71 mm H: 71 mm
Others
- Overall Depth
- 25 millimetre
- Overall Height
- 71 millimetre
- Overall Width
- 71 millimetre
- Mounting
- in flush-mounting box, DIN 49073
- Type of protection
- IP40, when installed incl. suitable cover plate
- Dimensions
- D: 25 mm (installation depth)
- W: 71 mm H: 71 mm
- Overall Depth : 25 millimetre
- Overall Height : 71 millimetre
- Overall Width : 71 millimetre
- Mounting : in flush-mounting box, DIN 49073
- Type of protection : IP40, when installed incl. suitable cover plate
- Dimensions : D: 25 mm (installation depth)|W: 71 mm H: 71 mm