Room Units
Call unit with Call button
Call button for call triggering for connection to the electronics module or room terminal via a passive input.
This product is no longer available
Part Number: 73022A3
Call button for call triggering for connection to the electronics module or room terminal via a passive input.
Superordinate room identification signal displayed after call activation. Function monitoring is carried out by the electronic module or room terminal (call circuit monitoring).
Features
- 1 call push-button
- 1 LED orientation and reassurance lamp (red)
Accessories
88881G3N - Cover plate with button - rot.
88881D3N - Cover for call button (doctor call) - call button - blue.
88880C5 - Adapter for pull cord with knob.
88880A3N - Cover plate for call switch.
Others
- Mounting
- in flush-mounting box, DIN 49073
- Type of protection
- IP40, when installed incl. suitable cover plate
- Dimensions
- D: 25 mm (installation depth)
- W: 71 mm H: 71 mm
Others
- Mounting
- in flush-mounting box, DIN 49073
- Type of protection
- IP40, when installed incl. suitable cover plate
- Dimensions
- D: 25 mm (installation depth)
- W: 71 mm H: 71 mm
- Mounting : in flush-mounting box, DIN 49073
- Type of protection : IP40, when installed incl. suitable cover plate
- Dimensions : D: 25 mm (installation depth)|W: 71 mm H: 71 mm