Room Units
Cover plate with button (blue)
Cover plate for call unit, fitted with call button - blue -.
Part Number: 88881D3N
Cover plate for call unit, fitted with call button - blue -.
Use in conjunction with seal kit for increasing the IP protection class (IP x4).
Additional information
Coated with an anti-microbial substance.
Accessories
88160B Seal kit for standard installation units.
88914A5 Frame for cover plate (single).
88914B5 Frame for cover plate (double).
88914C5 Frame for cover plate (triple).
Others
- Installation
- For flush-mounted installations, snap-in fastening
- Color
- Button: blue, translucent
- white, similar to RAL 9016
- Material
- PC + ABS - FR
- Dimensions
- W: 68 mm H: 68 mm
Others
- Installation
- For flush-mounted installations, snap-in fastening
- Color
- Button: blue, translucent
- white, similar to RAL 9016
- Material
- PC + ABS - FR
- Dimensions
- W: 68 mm H: 68 mm
- Installation : For flush-mounted installations, snap-in fastening
- Color : Button: blue, translucent|white, similar to RAL 9016
- Material : PC + ABS - FR
- Dimensions : W: 68 mm H: 68 mm