Room Units
Cover plate with keys (yellow, green)
Cover plate for cancel button, fitted with cancel button, color yellow and cancel button green.
Part Number: 88882B3N
Cover plate for cancel button, fitted with cancel button, color yellow and cancel button green. Key position bottom.
Use in conjunction with seal kit for increasing the IP protection class (IP x4).
Additional information
Coated with an anti-microbial substance.
Accessories
88160B Seal kit for standard installation units.
88914A5 Frame for cover plate (single).
88914B5 Frame for cover plate (double).
88914C5 Frame for cover plate (triple).
Others
- Installation
- For flush-mounted installations, snap-in fastening
- Dimensions
- W: 68 mm H: 68 mm
- Material
- PC + ABS - FR
- Color
- Button: yellow and green, translucent
- white, similar to RAL 9016
Others
- Installation
- For flush-mounted installations, snap-in fastening
- Dimensions
- W: 68 mm H: 68 mm
- Material
- PC + ABS - FR
- Color
- Button: yellow and green, translucent
- white, similar to RAL 9016
- Installation : For flush-mounted installations, snap-in fastening
- Dimensions : W: 68 mm H: 68 mm
- Material : PC + ABS - FR
- Color : Button: yellow and green, translucent|white, similar to RAL 9016