Room Units
Display module with call/presence key
Display module with high-quality LC display for rolling display of system messages from the local station/level.
This product is no longer available
Part Number: 74910C5N
Display module with high-quality LC display for rolling display of system messages from the local station/level. Integrated call and cancellation buttons for presence marking and call activation by the care service. Equipped with two-row, each 8-digits, alphanumeric LC display with back-lighting. Can also be read off from a larger distance and low ambient brightness. Display of system messages with set presence (alarms, calls and presence etc.) with the highest priority, rolling with several messages of identical priority. Acoustic call forwarding with set presence and the possibility of triggering additional calls. Integration of the display module into the room bus or bed bus. Upgradable to future system firmware due to forward-looking flash technology.
Equipped with:
- 2 x 8-digit alphanumeric, high-quality LCDs with back-lighting, readable from a minimum 3 m distance (reading angle 130 degrees)
- Button for cancel / presence function
- LED reminder lamp - green -
- Sound transmitter for call forwarding
- Button for call function
- LED locating/reassurance light red
- Connection via bed bus / room bus (selectable)
- Compatibility mode for Clino Opt 99, Clino Phon 99, System 99plus, Systevo Call Ackermann
Features
- Integrated LCD Display (2 x 8 characters)
- Display of system alarms
- Sound transmitter for call forwarding
- Button for presence function
- LED reminder lamp, green
- Button for call function
- LED location lamp and reassurance lamp, red
- Connection via bed databus or corridor databus
Additional information
Coated with an anti-microbial substance.
Replacement items for 74910C2, 74910C3, 74910C4.
Scope of delivery
Display module, flush-mounting, terminals.
Accessories
88914A5 Frame for cover plate (single).
88914B5 Frame for cover plate (double).
88914C5 Frame for cover plate (triple).
Others
- Color
- white, similar to RAL 9016
- Weight (g)
- approx. 100 g gram
- Mounting
- in flush-mounting box, DIN 49073
- Dimensions
- W: 68 mm H: 68 mm D: 40 mm
Others
- Color
- white, similar to RAL 9016
- Weight (g)
- approx. 100 g gram
- Mounting
- in flush-mounting box, DIN 49073
- Dimensions
- W: 68 mm H: 68 mm D: 40 mm
- Color : white, similar to RAL 9016
- Weight (g) : approx. 100 g gram
- Mounting : in flush-mounting box, DIN 49073
- Dimensions : W: 68 mm H: 68 mm D: 40 mm