Room Units
HW Connection board for bed module
Cavity wall connection board for bed module, with plug-in terminals for passive units, 24 V DC power supply and additional functions of the bed module.
This product is no longer available
Part Number: 74174C1
Cavity wall connection board for bed module, with plug-in terminals for passive units, 24 V DC power supply and additional functions of the bed module.
Scope of delivery
Connection board, connection terminals.
Others
- Color
- white, similar to RAL 9016
- Dimensions
- D: 40 mm (installation depth)
- W: 250 mm H: 102 mm D: 12,5 mm
- Material
- PC + ABS - FR
Others
- Color
- white, similar to RAL 9016
- Dimensions
- D: 40 mm (installation depth)
- W: 250 mm H: 102 mm D: 12,5 mm
- Material
- PC + ABS - FR
- Color : white, similar to RAL 9016
- Dimensions : D: 40 mm (installation depth)|W: 250 mm H: 102 mm D: 12,5 mm
- Material : PC + ABS - FR