Room Units
Mounting for patient handset Systevo Com
Mounting for patient's handset, to store the device on the wall or on the bedside table.
This product is no longer available
Part Number: 74137Z4
Mounting for patient's handset, to store the device on the wall or on the bedside table. Accomplished with antimicrobial material to kill existing bacteria and to prevent their reproduction.
Scope of delivery
Mounting, fastening tape.
Others
- Dimensions
- W: 65 mm H: 110 mm D: 45 mm
- Color
- gray, similar to RAL 7035
- Material
- POM antimicrobiel
Others
- Dimensions
- W: 65 mm H: 110 mm D: 45 mm
- Color
- gray, similar to RAL 7035
- Material
- POM antimicrobiel
- Dimensions : W: 65 mm H: 110 mm D: 45 mm
- Color : gray, similar to RAL 7035
- Material : POM antimicrobiel