Room Units
Patient handset with speech
The patient handset is a user-friendly control unit suitable for making calls, selecting radio and TV channels and switching the light on/off as well as for discreet communication with the nursing staff.
This product is no longer available
Part Number: 74133A1
The patient handset is a user-friendly control unit suitable for making calls, selecting radio and TV channels and switching the light on/off as well as for discreet communication with the nursing staff. It is equipped with a clearly structured button panel and orientation light /reassurance lamp at the call push-button. With the 4-digit 7-segment display, the selected radio channels, TV function as well as the time (when available) is displayed. The patient handset is equipped with a speaker and a 3.5 mm jack headphone connection for radio and TV audio. Its surface is easy to clean and water-proof (IP54). The bracket on the wall or at the bedside table serves as a handset retainer. The handset is connected to the bed module via an auto-release plug.
Features
- Call button (red) with LED reassurance lamp and orientation light
- 2 light buttons, yellow
- Function control buttons
- Microphone for speaking on handset mode
- Earpiece
- 3.5 mm jack plug to connect headphones
- Auto-release system plug for connection to the bed module
Additional information
Can be used in combination with the bed module 74188A1.
Scope of delivery
2 x pull-cord fastening clip for mobile calling devices attached to the trapezoid bar.
Accessories
74131B1 Mounting bracket for patient handset, terminal.
74096D Cable fastening clip.
Others
- Color
- white, similar to RAL 9016 (housing)
- Material
- PC + ABS - GF20
- Weight (g)
- approx. 260 g gram
- Mounting
- tubular at the bedside table / wall
- Dimensions
- W: 71 mm H: 27 mm L: 206 mm
- Type of protection
- IP54
- Connecting cable
- 2.5
Others
- Color
- white, similar to RAL 9016 (housing)
- Material
- PC + ABS - GF20
- Weight (g)
- approx. 260 g gram
- Mounting
- tubular at the bedside table / wall
- Dimensions
- W: 71 mm H: 27 mm L: 206 mm
- Type of protection
- IP54
- Connecting cable
- 2.5
- Color : white, similar to RAL 9016 (housing)
- Material : PC + ABS - GF20
- Weight (g) : approx. 260 g gram
- Mounting : tubular at the bedside table / wall
- Dimensions : W: 71 mm H: 27 mm L: 206 mm
- Type of protection : IP54
- Connecting cable : 2.5