Room Units
Sealing kit for standard installations
The sealing kit guarantees IP54 humidity protection for the call and cancel push-button device as well as for auto-release plugs.
This product is no longer available
Part Number: 88160A
The sealing kit guarantees IP54 humidity protection for the call and cancel push-button device as well as for auto-release plugs. The sealing kit can also be used in areas requiring splash water protection. It can also be used to upgrade existing installations.
Additional information
One sealing kit displayed here.
Phase out product.
Replaced by: 88160B.