Room Units
Surface-mounted connection board for bed module
Surface-mounted connection board for bed module with plug-in terminals for passive units, 24 V DC power supply as well as other bed module functions.
This product is no longer available
Part Number: 74174A1
Surface-mounted connection board for bed module with plug-in terminals for passive units, 24 V DC power supply as well as other bed module functions.
Scope of delivery
Connection board, connection terminals.
Others
- Material
- PC + ABS - FR
- Dimensions
- W: 228 mm H: 81 mm D: 45 mm
- Color
- white, similar to RAL 9016
Others
- Material
- PC + ABS - FR
- Dimensions
- W: 228 mm H: 81 mm D: 45 mm
- Color
- white, similar to RAL 9016
- Material : PC + ABS - FR
- Dimensions : W: 228 mm H: 81 mm D: 45 mm
- Color : white, similar to RAL 9016