Room Units
TV control module
Interface for controlling a TV unit in the patient's room.
This product is no longer available
Part Number: 79813C1
Interface for controlling a TV unit in the patient's room. Control commands are transmitted from allocated bed module or wall electronics. These control commands are converted into the control instructions of the TV units. The TV audio signals are electronically separated and adjusted to the audio level of the bed module / wall electronics.
Additional information
Compatibility list for TV sets on request.
Accessories
89735S5 - Cable for TV control module with 3.5-mm pawl.
89735S6 - Cable for TV control module with 3.5-mm pawl.
Others
- Type of protection
- IP 20, when installed with respective cover plate
- Mounting
- in flush mounting box, DIN 49073
- Dimensions
- W: 71 mm H: 71 mm
Others
- Type of protection
- IP 20, when installed with respective cover plate
- Mounting
- in flush mounting box, DIN 49073
- Dimensions
- W: 71 mm H: 71 mm
- Type of protection : IP 20, when installed with respective cover plate
- Mounting : in flush mounting box, DIN 49073
- Dimensions : W: 71 mm H: 71 mm