Поиск на sps.honeywell.com

/content/sps/ru/ru/search-results.html

Rescue & Descent

Miller DuraHoist™ - Adjustable Mast Options

Designed for slip-in installation into a 4-in. (.10 m) diameter core hole in concrete or in an existing steel structure

Features & Benefits:
  • Combining Lower Mast Extensions with the One-Piece Adjustable Mast or the Two-Piece Upper Mast
  • Eliminates the need for custom-length masts.
  • The Upper Mast also provides additional solutions to height-restrictive applications.