High Tech & Semiconductor
Midas®-M
Fixed extractive, 4-in-1 multi gas detector
Features & Benefits:
• Over *33 gases available with 2 year warranty : 17 gases available at launch
• 4-in-1 multi smart sensor cartridge with on board * ‘e-calibration’ certificate
• Modular design for easy to use and service (front, pump, sensor cartridge, main and base)
• 3 built in relays (Form C) for Alarm 1, 2 and Fault
• Power over Ethernet (PoE) communication
• Keypad interface and remote web browser interface
• Factory-calibrated sensors to reduce need for frequent gas testing
• Isolated 0-21 mA analog output with fault and event reporting
• Modbus/TCP Ethernet for easy connectivity to all control and alarm systems ports for control connectivity and service interaction
• Robust extractive pump system (2 year lifetime) sampling up to 100 feet
Quick Specs:
Flow Rate: 500 mL/min
Transport Time: 2 to 30 seconds maximum
Sample Line Tubing: 0.125 in ID x 0.25 in OD
Others
- Brand
- Honeywell
Others
- Brand
- Honeywell
- Brand : Honeywell