Board Mount Pressure Sensors
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
- Advanced Sensing Technologies
- Здравоохранение
- Board Mount Pressure Sensors
Board Mount Pressure Sensors
Full line of industrial-grade sensors: media-isolating design, multiple ports, electrical configurations, and outputs; ranges from 0 psi to 250 psi.
Our sensing element design consists of four piezoresistors on a chemically etched silicon diaphragm. A pressure change will cause a strain in the diaphragm and the buried resistors. The resistor values will change in proportion to the stress applied, which produces an electrical output. You will find our components performing in potential applications including dialysis equipment, blood analysis, centrofusion and oxygen and nitrogen gas distribution, HVAC devices, data storage, process controls, industrial machinery, pumps, and robotics.
Будьте на связи
Подпишитесь и получайте эксклюзивные сообщения от Honeywell, включая техническую информацию, новые предложения, новости о продукции, мероприятиях, опросы, специальные предложения и связанные с ними темы, по телефону, электронной почте или в иной форме.
Copyright © 2024 Honeywell International Inc