Inline Amplifiers
Honeywell offers several types of in-line amplifiers for use with strain gage sensors or piezo-electric accelerometers. These universal bridge based amplifiers supply a highly regulated bridge excitation voltage for the transducer and converts the millivolt signal of the transducer to a ±5, ±10 or 4 mA to 20 mA two or three-wire current output signal. In-line amplifiers with DIN-rail mount enclosures and front accessible electrical connections and adjustments are also available. If you need special modifications or a complete custom design to meet your unique requirements, please don't hesitate to contact us.