Anchorage Connectors
Miller Grip™ Anchorage Connector
Miller Grip™ Anchorage Connector
A safe anchor point is established when the Miller Grip Anchor is inserted into a properly-sized: cured concrete hole. Designed for use in cured concrete with a compression strength of at least 3:000 psi (20.7 MPa) : it can be used for vertical or overhead/ceiling surface applications.
Reusable
The Miller Grip anchor can be removed and simply re-installed in a new location.
Mandatory Safety
A safe anchor point is established when the Miller Grip anchor is inserted into a properly-sized: cured concrete hole.
Features & Benefits:
- Designed for vertical or overhead/ceiling surface applications
- Can be used with SkyGrip Horizontal Lifeline components: 400 lbs. (181.4 kg) capacity (SKU 497/)
- Multi-use Grips can be used for anchoring scaffolding: material handling and removal of concrete debris after demolition
- Constructed of stainless steel: aluminum and other non-corrosive materials for a longer service life
- Designed for use in cured concrete with a compression strength of at least 3:000 psi (20.7 MPa)
- Color-coded to differentiate fall protection use per OSHA regulations
Others
- Product Material
- Stainless Steel
- 7x19 Galvanized
- Zinc Coated Copper
- Polyurethane
- Aluminum
- Zinc-plated Spring Steel
- Galvanized Steel
- Zinc Coated Copper
- Zinc-plated Spring Steel
- 7x19 Galvanized
- Stainless Steel
- Polyurethane
- Aluminum
- For Use With
- Anchorage Connectors
- Horizontal Surface
- Anchorage Connectors
- Horizontal Surface
- Vertical Surface
- Overhead/Ceiling Surface
- Vertical Surface
- Overhead/Ceiling Surface
Others
- Product Material
- Stainless Steel
- 7x19 Galvanized
- Zinc Coated Copper
- Polyurethane
- Aluminum
- Zinc-plated Spring Steel
- Galvanized Steel
- Zinc Coated Copper
- Zinc-plated Spring Steel
- 7x19 Galvanized
- Stainless Steel
- Polyurethane
- Aluminum
- For Use With
- Anchorage Connectors
- Horizontal Surface
- Anchorage Connectors
- Horizontal Surface
- Vertical Surface
- Overhead/Ceiling Surface
- Vertical Surface
- Overhead/Ceiling Surface
- Product Material : Stainless Steel | 7x19 Galvanized | Zinc Coated Copper | Polyurethane | Aluminum | Zinc-plated Spring Steel | Galvanized Steel|Zinc Coated Copper|Zinc-plated Spring Steel|7x19 Galvanized|Stainless Steel|Polyurethane|Aluminum
- For Use With : Anchorage Connectors|Horizontal Surface|Anchorage Connectors | Horizontal Surface | Vertical Surface | Overhead/Ceiling Surface|Vertical Surface|Overhead/Ceiling Surface