Boots
Ranger™ Series BT1500
KEVLAR® / NOMEX® LINED
Insulated and lightweight model features Kevlar®/Nomex® lining and is equipped with a shinguard for additional ladder-rung shin protection. Roomy steel toe provides extra comfort, and steel bottom plates and shanks offer unmatched impact/compression and puncture protection.
Features and Benefits:
• 16″ Rubber Pull-on
• Structural and Liquid Splash
• Weight (approx) 7.0 lbs
• Made in North America
• Widths: Narrow, Medium Wide Full and half sizes 5 to 16
Certifications – NFPA 1971, NFPA 1992, CSA and Mustard HD Protocol TOP-8-2-501 (1 hr)
Part of the Honeywell Ranger™ Series
Features and Benefits:
• 16″ Rubber Pull-on
• Structural and Liquid Splash
• Weight (approx) 7.0 lbs
• Made in North America
• Widths: Narrow, Medium Wide Full and half sizes 5 to 16
Certifications – NFPA 1971, NFPA 1992, CSA and Mustard HD Protocol TOP-8-2-501 (1 hr)
Part of the Honeywell Ranger™ Series
Manuals and Guides
Name
Description
File Size
Date
Size
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Image
SKU
Description
BT1500
1500 - Pull on bunker-Insulated-Kevlar lining-Lug sole