https://sps.honeywell.com/us/en/search-results.html

Boots

Servus 12" Dipped Neoprene Steel Toe EH

Servus 12' Dipped Neoprene Steel Toe EH

HS_servus_dipped_neoprene_-_22114_servus_22114alt
Servus dipped neoprene with chevron outsole: 100% waterproof: steel toe: removable insole: and 12 inch height.

Features & Benefits:
  • 100% waterproof seamless construction keeps workers feet dry and comfortable.
  • Unique dipping process makes boots soft and pliable for less leg fatigue.
  • Chevron outsoles provide excellent traction to prevent slips and falls on wet and slick surfaces.
  • Removable insoles provide shock absorption and wick away moisture to keep workers‘ feet dry and comfortable.
  • Mets ASTM F2413-11 M I/75 C/75 EH.

Others

  • Overall Height
    • 12
  • Water Resistance
    • Waterproof
  • Steel Midsole Protection
    • No
  • Metatarsal Protection
    • No
  • Shoe Size
    • Men's 3-15
  • Shoe Gender
    • Men
  • Steel Toe Protection
    • Yes
  • Material
    • Neoprene
  • Upper Material
    • Neoprene
  • Shoe Color
    • Copper Tan
  • Tread
    • Chevron
  • Insulated
    • No

Others

  • Overall Height
    • 12
  • Water Resistance
    • Waterproof
  • Steel Midsole Protection
    • No
  • Metatarsal Protection
    • No
  • Shoe Size
    • Men's 3-15
  • Shoe Gender
    • Men
  • Steel Toe Protection
    • Yes
  • Material
    • Neoprene
  • Upper Material
    • Neoprene
  • Shoe Color
    • Copper Tan
  • Tread
    • Chevron
  • Insulated
    • No
  • Overall Height : 12
  • Water Resistance : Waterproof
  • Steel Midsole Protection : No
  • Metatarsal Protection : No
  • Shoe Size : Men's 3-15
  • Shoe Gender : Men
  • Steel Toe Protection : Yes
  • Material : Neoprene
  • Upper Material : Neoprene
  • Shoe Color : Copper Tan
  • Tread : Chevron
  • Insulated : No
Brochure
Name
Description
File Size
Date
Size
HS_servus_dipped_neoprene_-_22114_hsp_industrial_footwear_catalog.pdf
12.31 MB
9/25/2020
PDF 12.31 MB
Others
Name
Description
File Size
Date
Size
HS_servus_dipped_neoprene_-_22114_servus-dipped-neoprene-22114.pdf
76.63 KB
9/25/2020
PDF 76.63 KB
Name
Description
File Size
Date
Size
HS_servus_dipped_neoprene_-_22114_servus-dipped-neoprene-22114.pdf
76.63 KB
9/25/2020
PDF 76.63 KB
HS_servus_dipped_neoprene_-_22114_hsp_industrial_footwear_catalog.pdf
12.31 MB
9/25/2020
PDF 12.31 MB
Image
SKU
Description
alt
22114-CTM-100
Servus 12" Dipped Neoprene Steel Toe EH Size 10
alt
22114-CTM-060
Servus 12" Dipped Neoprene Steel Toe EH Size 6
alt
22114-CTM-110
Servus 12" Dipped Neoprene Steel Toe EH Size 11
alt
22114-CTM-040
Servus 12" Dipped Neoprene Steel Toe EH Size 4
alt
22114-CTM-120
Servus 12" Dipped Neoprene Steel Toe EH Size 12
alt
22114-CTM-070
Servus 12" Dipped Neoprene Steel Toe EH Size 7
alt
22114-CTM-150
Servus 12" Dipped Neoprene Steel Toe EH Size 15
alt
22114-CTM-050
Servus 12" Dipped Neoprene Steel Toe EH Size 5
alt
22114-CTM-130
Servus 12" Dipped Neoprene Steel Toe EH Size 13
alt
22114-CTM-090
Servus 12" Dipped Neoprene Steel Toe EH Size 9