Boots
Servus PRO+ PVC Steel Toe
Servus PRO+ PVC Steel Toe
Servus® Pro+ features TDT™ innovations and an advanced outsole tread system with an aggressive tread along the perimeter of the outsole and a highly slip-resistant tread along the mid-foot and heel; maximizing surface area contact; helping to prevent hydroplaning.
Features and Benefits:
Features and Benefits:
- TDT™ uses proprietary compound formulations for increased resistance to degradation from many harsh chemicals
- Injection molded PVC is seamless and 100% waterproof
- Extra thick toe and heel guards protect against abrasion and wear
- FOOT FORM™ contour cushion insoles are lightweight with lift at the arch and support at the heel; insoles are removable; washable and replaceable
- Steel toe impact protection
- Meets ASTM F2413-11 M I/75 C/75
- Men’s whole sizes: 5-15
Others
- Overall Height
- 38.1 inch
- Water Resistance
- Waterproof
- Shoe Gender
- Men
- Shoe Size
- Men's 5-15
- Steel Toe Protection
- Yes
- Material
- PVC
- Upper Material
- PVC
- Shoe Color
- Yellow
- Gray
- Beige
- Tread
- TDT Outsole
Others
- Overall Height
- 38.1 inch
- Water Resistance
- Waterproof
- Shoe Gender
- Men
- Shoe Size
- Men's 5-15
- Steel Toe Protection
- Yes
- Material
- PVC
- Upper Material
- PVC
- Shoe Color
- Yellow
- Gray
- Beige
- Tread
- TDT Outsole
- Overall Height : 38.1 inch
- Water Resistance : Waterproof
- Shoe Gender : Men
- Shoe Size : Men's 5-15
- Steel Toe Protection : Yes
- Material : PVC
- Upper Material : PVC
- Shoe Color : Yellow|Gray|Beige
- Tread : TDT Outsole
Image
SKU
Description
75105-GYM-070
Servus PRO+ PVC Steel Toe Size 7
75105-GYM-050
Servus PRO+ PVC Steel Toe Size 5
75105-GYM-110
Servus PRO+ PVC Steel Toe Size 11
75105-GYM-130
Servus PRO+ PVC Steel Toe Size 13
75105-GYM-150
Servus PRO+ PVC Steel Toe Size 15
75105-GYM-060
Servus PRO+ PVC Steel Toe Size 6
75105-GYM-140
Servus PRO+ PVC Steel Toe Size 14
75105-GYM-090
Servus PRO+ PVC Steel Toe Size 9
75105-GYM-080
Servus PRO+ PVC Steel Toe Size 8
75105-GYM-120
Servus PRO+ PVC Steel Toe Size 12