Boots
Ranger™ Series BT2600
ECONOMY MODEL
Non-insulated model featuring wool felt lining. Roomy steel toe for extra comfort and impact/compression protection, and steel bottom plates and shanks offer unmatched puncture protection.
Features and Benefits:
• 16″ Rubber Pull-on
• Structural and Liquid Splash
• Weight (approx) 6.7 lbs
• Made in North America
• Widths: Narrow, Medium Wide Full and half sizes 5 to 16
Certifications – NFPA 1971, NFPA 1992 and CSA
Part of the Honeywell Ranger™ Series
Features and Benefits:
• 16″ Rubber Pull-on
• Structural and Liquid Splash
• Weight (approx) 6.7 lbs
• Made in North America
• Widths: Narrow, Medium Wide Full and half sizes 5 to 16
Certifications – NFPA 1971, NFPA 1992 and CSA
Part of the Honeywell Ranger™ Series
Manuals and Guides
Name
Description
File Size
Date
Size
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Image
SKU
Description
BT2600
2600 - Pull on bunker - Wool lining - Lug sole