Boots
Servus XTP™ PVC Steel Toe EH
Servus XTP™ PVC Steel Toe EH
XTP is engineered with chemical resistance formulation. Seamless; 3-stage; PVC injection molded construction is 100% waterproof. TDT outsole compounds are formulated for long wear reducing cost of inventory and slip resistance. Engineered outsole has a dual compound. Steel toe protection.
Features & Benefits:
Features & Benefits:
- XTP is engineered with reinforced construction and chemical resistance formulation to provide superior protection in harsh environments .
- Seamless; 3-stage; PVC injection molded construction is 100% waterproof to keep feet comfortable and dry.
- TDT outsole compounds are formulated for long wear and slip resistance; reducing the cost of inventory and injury.
- Engineered outsole has a dual compound; durable exterior for abrasion and harsh conditions and a softer interior for comfort and excellent traction to prevent slips and falls.
- Removable FOOT FORM contour cushion insoles provides support for comfort and wicks away moisture to keep workers’ feet dry.
- Higher; wider; kick-off lugs for easy on/off convenience.
Others
- Overall Height
- 38.1 inch
- Water Resistance
- Waterproof
- Metatarsal Protection
- No
- Shoe Gender
- Men
- Material
- PVC
- Acrylic-Cotton
- Insulated
- No
- Steel Midsole Protection
- No
- Shoe Size
- Men's 3-15
- Outsole Material
- PVC
- Steel Toe Protection
- Yes (Style # 75109)
- Upper Material
- PVC
- Shoe Color
- Gray-Black-Red
- Gray-Black-Yellow
- Tread
- TDT Outsole
Others
- Overall Height
- 38.1 inch
- Water Resistance
- Waterproof
- Metatarsal Protection
- No
- Shoe Gender
- Men
- Material
- PVC
- Acrylic-Cotton
- Insulated
- No
- Steel Midsole Protection
- No
- Shoe Size
- Men's 3-15
- Outsole Material
- PVC
- Steel Toe Protection
- Yes (Style # 75109)
- Upper Material
- PVC
- Shoe Color
- Gray-Black-Red
- Gray-Black-Yellow
- Tread
- TDT Outsole
- Overall Height : 38.1 inch
- Water Resistance : Waterproof
- Metatarsal Protection : No
- Shoe Gender : Men
- Material : PVC|Acrylic-Cotton
- Insulated : No
- Steel Midsole Protection : No
- Shoe Size : Men's 3-15
- Outsole Material : PVC
- Steel Toe Protection : Yes (Style # 75109)
- Upper Material : PVC
- Shoe Color : Gray-Black-Red|Gray-Black-Yellow
- Tread : TDT Outsole
Brochure
Name
Description
File Size
Date
Size
HS_xtp_pvc_footwear_hsp_industrial_footwear_catalog.pdf
12.31 MB
9/25/2020
PDF 12.31 MB
Others
Name
Description
File Size
Date
Size
HS_xtp_pvc_footwear_xtp-pvc-footwear.pdf
90.56 KB
9/25/2020
PDF 90.56 KB
Name
Description
File Size
Date
Size
HS_xtp_pvc_footwear_hsp_industrial_footwear_catalog.pdf
12.31 MB
9/25/2020
PDF 12.31 MB
HS_xtp_pvc_footwear_xtp-pvc-footwear.pdf
90.56 KB
9/25/2020
PDF 90.56 KB
Image
SKU
Description
75109-BLM-120
Servus XTP™ PVC Steel Toe EH Size 12
75109-BLM-030
Servus XTP™ PVC Steel Toe EH Size 3
75109-BLM-150
Servus XTP™ PVC Steel Toe EH Size 15
75109-BLM-040
Servus XTP™ PVC Steel Toe EH Size 4
75109-BLM-140
Servus XTP™ PVC Steel Toe EH Size 14
75109-BLM-110
Servus XTP™ PVC Steel Toe EH Size 11
75109-BLM-050
Servus XTP™ PVC Steel Toe EH Size 5
75109-BLM-100
Servus XTP™ PVC Steel Toe EH Size 10
75109-BLM-060
Servus XTP™ PVC Steel Toe EH Size 6
75109-BLM-090
Servus XTP™ PVC Steel Toe EH Size 9