제품
제품
부품 번호
일반 내용
/content/sps/kr/ko/search-results.html

Honeywell Robotics

Seamlessly integrated robotic solutions for every warehouse

Solutions by Functional Area

Solutions by Application

Content Library

Robotic Automation: Transforming Your Facilities
Whitepaper
Whitepaper
Learn More
Squeeze More Efficiency from Fulfillment Facility
Whitepaper
Whitepaper
Learn More
A Complete Warehouse Execution System
Whitepaper
Whitepaper
Learn More
Subscribe to the Warehouse Automation Blog
Learn More

Solutions by Functional Area

Inbound

The Honeywell Smart Flexible Depalletizer
The Honeywell Smart Flexible Depalletizer

Smart Flex Depal

  • 50% increase in productivity
  • Lifts up to 80 lbs
  • 617 cartons per hour
  • 650 cartons per hour (robot max)

The Honeywell SmartFlexible Depalletizer uses advanced machine learning (ML) and artificial intelligence (AI) to handle mixed-SKU or single-SKU pallets continuously without pre-programming or operator intervention. This fully automated solution increases depalletizing rates and frees up labor from repetitive tasks. Its intuitive user interface (UI) requires minimal training, simplifying management and lowering logistics costs by improving team scheduling and resource visibility.

Flexible configurations and a range of automation options allow seamless integration into existing workflows. The robot can work with pallet conveyance autonomous mobile robots (AMRs) for maximum flexibility in a small footprint, enabling continuous operation and versatile pallet staging.

Honeywell Intelligrated offers this depalletizer as a turnkey system, including safety risk assessments and alternative financing options to reduce capital expenses and control costs.

Transport

Autonomous Mobile Robots
Autonomous Mobile Robots

Autonomous mobile robots (AMRs)

One of the key benefits of AMRs is their ability to navigate independently without relying on predefined paths or external guidance systems.

AMRs use cameras, advanced sensors, and machine learning, for path planning. Utilizing the cameras and sensors, AMRS can detect obstacles  and use collision avoidance techniques to adjust their path and continue their tasks.

  • Pallet conveyance — AMRs can be loaded or unloaded directly with a forklift or work independently via pick-up and delivery (P&D) stands.
  • Pallet conveyance via autonomous forklift — Pallets can be moved autonomously between floor and/or P&D stand transfer locations.
  • Picking and cart transport — Mobile robots can provide significant productivity benefits by automating the movement of carts used to transport picked orders, returns or kits.
  • Automated machine tending — AMRs with in-line conveyor or custom attachments can be used to transport parts and goods between manufacturing equipment, take goods/pallets from or to palletizers and depalletizers, replenish automated storage and retrieval systems (AS/RS), or provide a flexible “bridge” between different conveyor systems.

Storage & Retrieval

AS/RS
AS/RS

AS/RS

Automated Storage and Retrieval Systems (AS/RS) are designed to enhance warehouse operations by delivering speed, flexibility, and maximizing cubic density. These systems help move higher volumes of products and make optimal use of valuable warehouse space. Honeywell Intelligrated's AS/RS shuttle solution is powered by the innovative Momentum warehouse execution system (WES) with Decision Intelligence (DI) and MC4 machine control (MC) platform, offering advanced capabilities and ease of use.

  • Increase throughput and density up to 40% over traditional picking methods.
  • Integrate with GTP fulfillment and inventory decant stations for fully automated workflows.
  • Maximize use of available floor and vertical space within existing buildings.
  • Reduce labor costs and inefficiencies of traditional picking processes.
  • Lower or avoid capital expenditures (CAPEX) for building expansion or new construction.
  • Improve inventory control and lower labor and other operating costs.
Hai Robotics
Hai Robotics

Hai Robotics HaiPick

The family of HaiPick Systems are highly flexible Automated Storage and Retrieval Systems (ASRS) that seamlessly support evolving operational demands and business growth.

Built on a modular framework, HaiPick Systems allow for easy reconfiguration, expansion, and relocation. Each system is designed using pre-engineered robots and components from a catalog, enabling solutions engineers to customize a base model with the ideal system elements for your specific needs — delivering a tailored solution without the cost or complexity of full customization.

Fulfillment

Berkshire Grey Robotic Shuttle Product Sortation (RSPS)
Berkshire Grey Robotic Shuttle Product Sortation (RSPS)

Berkshire Grey Robotic Shuttle Product Sortation (RSPS)

  • 4x improved labor efficiency for piece pick order processing
  • 10% increased order container cube utilization
  • Improves accuracy by automatically sorting the selected items to the correct location.
  • Improves throughput by eliminating operators walking between inventory order containers.
  • Reduces crowding by allowing one operator to independently support up to 120 order locations.
The Berkshire Grey Put Wall
The Berkshire Grey Put Wall

Berkshire Grey Robotic Shuttle Put Wall (RSPW)

A critical enabler of efficiency, the BG Put Wall integrates seamlessly with technologies like ASRS, allowing businesses to process more orders simultaneously. This results in faster fulfillment, reduced labor costs, and unmatched value.

Optimized to handle a wide range of SKUs—including small, oversized, irregular, and hard-to-handle items—minimizing the need for manual exception handling.

Tompkins tSort™
Tompkins tSort™

Tompkins tSort™

tSort™ is an innovative, track-free sortation system utilizing independent robots that can swiftly navigate to any divert or induction station, significantly boosting efficiency and flexibility. This modular system contrasts traditional sorters by allowing instant, disruption-free adjustments to its components, negating excess capacity issues and large initial investments. Quick to install, tSort is also fully portable, enabling overnight relocation for added versatility.

Software

WES
WES

Momentum WES functionality is tiered to address a full spectrum of warehouse automation scenarios. No matter what your unique business priorities or operational demands may be, there's a Momentum-based solution that will meet your specific automation requirements.

Lifecycle Services

LSS
LSS
  • Field services - Services include preventative maintenance, repairs & troubleshooting, and standby support.
  • Training - classroom, online and hands-on training options available.
  • Resident services - A resident maintenance program meets maintenance challenges and provides a predictable cost for throughput.

Solutions by Application

Depalletization

The Honeywell Smart Flexible Depalletizer
The Honeywell Smart Flexible Depalletizer

The Honeywell Smart Flexible Depalletizer uses advanced machine learning (ML) and artificial intelligence (AI) to handle mixed-SKU or single-SKU pallets continuously without pre-programming or operator intervention. This fully automated solution increases depalletizing rates and frees up labor from repetitive tasks. Its intuitive user interface (UI) requires minimal training, simplifying management and lowering logistics costs by improving team scheduling and resource visibility.

Flexible configurations and a range of automation options allow seamless integration into existing workflows. The robot can work with pallet conveyance autonomous mobile robots (AMRs) for maximum flexibility in a small footprint, enabling continuous operation and versatile pallet staging.

Honeywell Intelligrated offers this depalletizer as a turnkey system, including safety risk assessments and alternative financing options to reduce capital expenses and control costs.

  • 50% increase in productivity
  • lifts up to 80lbs
  • 617 cartons per hour
  • 650 cartons per hour (robot max)
  • 95% robot utilization

AMRs

Autonomous Mobile Robots (AMRs)
Autonomous Mobile Robots (AMRs)

Autonomous mobile robots (AMRs) can be inserted into your operation with minimal infrastructural changes. No tape, markers or wires are needed, and the robots require only a short set-up period to learn their surroundings. These self-navigating robots work independently and are smart enough to interact safely with human co-workers and other vehicles, find a different route if their original path is blocked, and respond to rapid changes in orders or logistics needs — all without human intervention. Multiple top-mounted attachments enable the robots to perform various applications, including:

  • Pallet conveyance — AMRs can be loaded or unloaded directly with a forklift or work independently via pick-up and delivery (P&D) stands.
  • Pallet conveyance via autonomous forklift — Pallets can be moved autonomously between floor and/or P&D stand transfer locations.
  • Picking and cart transport — Mobile robots can provide significant productivity benefits by automating the movement of carts used to transport picked orders, returns or kits.
  • Automated machine tending — AMRs with in-line conveyor or custom attachments can be used to transport parts and goods between manufacturing equipment, take goods/pallets from or to palletizers and depalletizers, replenish automated storage and retrieval systems (AS/RS), or provide a flexible “bridge” between different conveyor systems.

AS/RS

AS/RS
AS/RS

Automated Storage and Retrieval Systems (AS/RS) are designed to enhance warehouse operations by delivering speed, flexibility, and maximizing cubic density. These systems help move higher volumes of products and make optimal use of valuable warehouse space. Honeywell Intelligrated's AS/RS shuttle solution is powered by the innovative Momentum warehouse execution system (WES) with Decision Intelligence (DI) and MC4 machine control (MC) platform, offering advanced capabilities and ease of use.

  • Increase throughput and density up to 40% over traditional picking methods.
  • Integrate with GTP fulfillment and inventory decant stations for fully automated workflows.
  • Maximize use of available floor and vertical space within existing buildings.
  • Reduce labor costs and inefficiencies of traditional picking processes.
  • Lower or avoid capital expenditures (CAPEX) for building expansion or new construction.
  • Improve inventory control and lower labor and other operating costs.

Hai Robotics HaiPick
Hai Robotics HaiPick

Hai Robotics HaiPick

The family of HaiPick Systems are highly flexible Automated Storage and Retrieval Systems (ASRS) that seamlessly support evolving operational demands and business growth.

Built on a modular framework, HaiPick Systems allow for easy reconfiguration, expansion, and relocation. Each system is designed using pre-engineered robots and components from a catalog, enabling solutions engineers to customize a base model with the ideal system elements for your specific needs — delivering a tailored solution without the cost or complexity of full customization.

Robotic Picking

AI-Powered Autonomous Robots
AI-Powered Autonomous Robots

AI-powered autonomous robots use sophisticated gripping and vision technology to augment your human workforce in each order picking applications.

Integrated in collaboration with Soft Robotics, these picking robots are able to grasp objects with dexterity comparable to the human hand, retrieving, sorting and fulfilling orders at rates of more than 600 picks per robot per hour.

  • Cutting-edge visual recognition enables robots to pick from heterogenous or homogenous bins of product with little or no human supervision
  • Supplied in collaboration with the leading provider of soft robotic gripping technology and solutions
  • Soft robotic gripper grasps a wide variety of products and shapes
  • Workers can handle exceptions remotely via a simple user interface

The Berkshire Grey Robotic Pick Cell
The Berkshire Grey Robotic Pick Cell

Berkshire Grey Robotic Pick Cell (RPC)

The Berkshire Grey Robotic Pick Cell (RPC) picks and places into outbound conveyors, autobaggers, or auto-boxers. Perfect for bin-to-bin transfers or auto-inductions.

With 99.99% picking accuracy, confidently pick, pack, and ship orders to customers without manual verification — significantly improving operational efficiency. Advanced vision systems coupled with AI-driven placement algorithms, achieve high-density 24/7 packing that maximizes carton volume and reduces overall operating expenses.

Automated Put Wall

The Berkshire Grey Put Wall
The Berkshire Grey Put Wall

Berkshire Grey Robotic Shuttle Put Wall (RSPW)

A critical enabler of efficiency, the BG Put Wall integrates seamlessly with technologies like ASRS, allowing businesses to process more orders simultaneously. This results in faster fulfillment, reduced labor costs, and unmatched value.

Optimized to handle a wide range of SKUs—including small, oversized, irregular, and hard-to-handle items—minimizing the need for manual exception handling.

Robotic Sorter Induction Systems

Berkshire Grey Robotic Shuttle Product Sortation (RSPS)
Berkshire Grey Robotic Shuttle Product Sortation (RSPS)

Robotic sorter induction systems can handle a variety of common package sizes and types, including boxes, polybags and jiffy bags. Designed to fit existing workflows and handle the typical products seen in postal and e-commerce applications, the solution keeps integration costs and technical risks low. Automated label orientation improves the efficiency of sortation systems further down the line, while optimized sorter tray loading enables your site to handle larger product volumes.

  • Delivers cost savings via improved accuracy and throughput, while reducing worker injuries from repetitive motion.
  • Intelligent algorithms, machine learning and artificial intelligence enable the robot to improve its own performance over time.
  • Feature set driven by real-world data including label detection, automatic reorientation and wide product range.
  • Modular design ensures scalable performance.
  • Online connectivity allows fine-tuning of performance based on actual workloads at all installation sites through Over-the-Air (OTA) firmware updates.
  • Accurate, physics-based simulation capability allows new installations to be tested and tuned to perform at maximum level.
  • Backed by Honeywell Intelligrated’s deep materials handling experience.

Sortation

Berkshire Grey Robotic Shuttle Product Sortation (RSPS)
Berkshire Grey Robotic Shuttle Product Sortation (RSPS)

Berkshire Grey Robotic Shuttle Product Sortation (RSPS)

  • 4x improved labor efficiency for piece pick order processing
  • 10% increased order container cube utilization
  • Improves accuracy by automatically sorting the selected items to the correct location.
  • Improves throughput by eliminating operators walking between inventory order containers.
  • Reduces crowding by allowing one operator to independently support up to 120 order locations.

AI-Powered Autonomous Robots
AI-Powered Autonomous Robots

Tompkins tSort™

tSort™ is an innovative, track-free sortation system utilizing independent robots that can swiftly navigate to any divert or induction station, significantly boosting efficiency and flexibility. This modular system contrasts traditional sorters by allowing instant, disruption-free adjustments to its components, negating excess capacity issues and large initial investments. Quick to install, tSort is also fully portable, enabling overnight relocation for added versatility.

Truck Loading/Unloading

Truck Loading/Unloading
Truck Loading/Unloading

Efficiently handle the loading and unloading of goods in various industries, particularly in logistics, warehousing, and distribution.

These machines are designed to streamline the process of moving items into and out of trailers, reducing the need for manual labor and minimizing the risk of injury. Typically, they function by using conveyors, robotic arms, or other automated systems to transfer goods, such as packages, pallets, or bulk items, from the trailer to the warehouse or vice versa.

This automation not only speeds up the process but also ensures consistent handling of goods, improving overall operational efficiency and reducing costs.

 

Complete the form below to get in touch with our experts and discuss your specific needs

Feedback